Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
3
DS201 M
1
E200
10
MCB
2
ONE20
9
OS630
1
OT125F
1
S200M
7
S800B
1
SACE Tmax T
41
SACE Tmax XT
1
SB200M
5
TRAU
1
MV Relays
127
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
353
S800
36
Formula DIN-Rail
97
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
264
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
11
Main Circuit 1250A
7
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
4