Clear all
Clear all
Include Out of Stock
Tripping Characteristic

17 products

17 products

Energy Distribution

17 products

Set Ascending Direction Set Descending Direction
  1. OS630D03N3P SWITCH FUSE
    OS630D03N3P SWITCH FUSE
    ₹23,077.00

    (Inclusive of GST 18%)

  2. OS630D03P SWITCH FUSE
    OS630D03P SWITCH FUSE
    ₹21,207.00

    (Inclusive of GST 18%)

  3. P1C 160 TMD 40-450 3p F F
    P1C 160 TMD 40-450 3p F F
    ₹4,048.00

    (Inclusive of GST 18%)

  4. P1B 160 TMD 40-450 3p F F
    P1B 160 TMD 40-450 3p F F
    ₹3,739.00

    (Inclusive of GST 18%)

  5. OS630B03N3P SWITCH FUSE
    OS630B03N3P SWITCH FUSE
    Upon Request
  6. OS630B04N2P SWITCH FUSE
    OS630B04N2P SWITCH FUSE
    Upon Request
  7. OS630B03P SWITCH FUSE
    OS630B03P SWITCH FUSE
    Upon Request
  8. OS630D04N2P SWITCH FUSE
    OS630D04N2P SWITCH FUSE
    Upon Request
  9. OS630D02P SWITCH FUSE
    OS630D02P SWITCH FUSE
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.