Clear all
Clear all
Include Out of Stock
Tripping Characteristic

12 products

12 products

Energy Distribution

12 products

Set Ascending Direction Set Descending Direction
  1. S803S-K20 High Performance MCB
    S803S-K20 High Performance MCB
    ₹6,701.00

    (Inclusive of GST 18%)

  2. A1B 125 TMF 25-400 4p F F
    A1B 125 TMF 25-400 4p F F
    ₹4,025.00

    (Inclusive of GST 18%)

  3. A1B 125 TMF 25-400 3p F F
    A1B 125 TMF 25-400 3p F F
    ₹3,903.00

    (Inclusive of GST 18%)

  4. A1A 125 TMF 25-400 3p F F
    A1A 125 TMF 25-400 3p F F
    ₹2,268.70

    (Inclusive of GST 18%)

  5. A1N 125 TMF 25-400 1p F F
    A1N 125 TMF 25-400 1p F F
    Upon Request
  6. A1N 125 TMF 25-400 2p F F
    A1N 125 TMF 25-400 2p F F
    Upon Request
  7. A1C 125 TMF 25-400 1p F F
    A1C 125 TMF 25-400 1p F F
    Upon Request
  8. A1N 125 TMF 25-400 3p F F
    A1N 125 TMF 25-400 3p F F
    Upon Request
  9. A1N 125 TMF 25-400 4p F F
    A1N 125 TMF 25-400 4p F F
    Upon Request
  10. A1C 125 TMF 25-400 3p F F
    A1C 125 TMF 25-400 3p F F
    Upon Request
  11. A1C 125 TMF 25-400 4p F F
    A1C 125 TMF 25-400 4p F F
    Upon Request
  12. A1A 125 TMF 25-400 4p F F
    A1A 125 TMF 25-400 4p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.