Clear all
Clear all
Include Out of Stock
Tripping Characteristic

10 products

10 products

Energy Distribution

10 products

Set Ascending Direction Set Descending Direction
  1. P1C 160 TMD 63-630 4p F F
    P1C 160 TMD 63-630 4p F F
    ₹5,298.00

    (Inclusive of GST 18%)

  2. P1B 160 TMD 63-630 4p F F
    P1B 160 TMD 63-630 4p F F
    ₹5,116.00

    (Inclusive of GST 18%)

  3. P1C 160 TMD 63-630 3p F F
    P1C 160 TMD 63-630 3p F F
    ₹3,979.00

    (Inclusive of GST 18%)

  4. P1B 160 TMD 63-630 3p F F
    P1B 160 TMD 63-630 3p F F
    ₹3,780.13

    (Inclusive of GST 18%)

  5. A1C 125 TMF 15-400 1p F F
    A1C 125 TMF 15-400 1p F F
    Out of stock
  6. A1N 125 TMF 15-400 2p F F
    A1N 125 TMF 15-400 2p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.