Clear all
Clear all
Include Out of Stock

28 products

28 products

Energy Distribution

28 products

Set Ascending Direction Set Descending Direction
  1. UVD 220/250VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
    UVD 220/250VE1/6-T7-X1-T8-E1.2/6.2-XT7/M
    ₹10,145.29

    (Inclusive of GST 18%)

  2. UVR-C T4-T5-T6 24...30 Vac/dc
    UVR-C T4-T5-T6 24...30 Vac/dc
    ₹7,137.00

    (Inclusive of GST 18%)

  3. UVR T7-T7M-X1 220...240Va.c./d.c.
    UVR T7-T7M-X1 220...240Va.c./d.c.
    ₹7,112.00

    (Inclusive of GST 18%)

  4. UVR T4-T5-T6 48 Vac/dc
    UVR T4-T5-T6 48 Vac/dc
    ₹4,517.04

    (Inclusive of GST 18%)

  5. UVR T4-T5-T6 24...30 Vac/dc
    UVR T4-T5-T6 24...30 Vac/dc
    ₹4,517.04

    (Inclusive of GST 18%)

  6. UVR T4-T5-T6 380...440 Vac
    UVR T4-T5-T6 380...440 Vac
    ₹4,517.00

    (Inclusive of GST 18%)

  7. UVR T4-T5-T6 220..240 Vac - 220..250 Vdc
    UVR T4-T5-T6 220..240 Vac - 220..250 Vdc
    ₹4,496.00

    (Inclusive of GST 18%)

  8. UVR T4-T5-T6 110..127 Vac - 110..125 Vdc
    UVR T4-T5-T6 110..127 Vac - 110..125 Vdc
    ₹4,328.00

    (Inclusive of GST 18%)

  9. UVR T4-T5-T6 480...500 Vac
    UVR T4-T5-T6 480...500 Vac
    Out of stock
  10. UVR-C T4-T5-T6 48 Vac/dc
    UVR-C T4-T5-T6 48 Vac/dc
    Out of stock