Clear all
Clear all
Include Out of Stock

15 products

15 products

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. T6S 1000 PR221DS-LS/I In=1000 4p F F
    T6S 1000 PR221DS-LS/I In=1000 4p F F
    ₹74,092.00

    (Inclusive of GST 18%)

  2. T6N 1000 PR221DS-LS/I In=1000 4p F F
    T6N 1000 PR221DS-LS/I In=1000 4p F F
    ₹68,579.00

    (Inclusive of GST 18%)

  3. T6S 1000 PR221DS-LS/I In=1000 3p F F
    T6S 1000 PR221DS-LS/I In=1000 3p F F
    ₹58,164.63

    (Inclusive of GST 18%)

  4. T6N 1000 PR221DS-LS/I In=1000 3p F F
    T6N 1000 PR221DS-LS/I In=1000 3p F F
    ₹48,256.00

    (Inclusive of GST 18%)

No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.