Clear all
Clear all
Include Out of Stock

37 products

37 products

Energy Distribution

37 products

Set Ascending Direction Set Descending Direction
  1. T7S 1250 PR331/P LSIG In=1250A 3p F F
    T7S 1250 PR331/P LSIG In=1250A 3p F F
    ₹120,029.00

    (Inclusive of GST 18%)

  2. T7S 1250 PR231/P LS/I In=1250A 3p F F
    T7S 1250 PR231/P LS/I In=1250A 3p F F
    ₹66,193.00

    (Inclusive of GST 18%)

  3. OFAF000H32 HRC FUSE LINK
    OFAF000H32 HRC FUSE LINK
    ₹124.00

    (Inclusive of GST 18%)

  4. OS1250D03P SWITCH FUSE
    OS1250D03P SWITCH FUSE
    Upon Request
  5. OS1250B03N3P SWITCH FUSE
    OS1250B03N3P SWITCH FUSE
    Upon Request
  6. OS1250D02P SWITCH FUSE
    OS1250D02P SWITCH FUSE
    Upon Request
  7. OS1250B04N2P SWITCH FUSE
    OS1250B04N2P SWITCH FUSE
    Upon Request
  8. OS1250D03N3P SWITCH FUSE
    OS1250D03N3P SWITCH FUSE
    Upon Request
  9. OS1250B03P SWITCH FUSE
    OS1250B03P SWITCH FUSE
    Upon Request
  10. OS1250D04N2P SWITCH FUSE
    OS1250D04N2P SWITCH FUSE
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.