Include Out of Stock
Product Range
Accessories for Tmax XT
2
Accessories for Emax
1
Accessories for Tmax T
2
E200
9
ONE20
9
OS630
1
OT125F
1
OT25F
1
SACE Tmax T
30
SACE Tmax XT
1
SB200M
1
MV Relays
87
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S200
157
SU200M
16
F200
28
DDA200
5
DDA800
1
TMax T
149
TMax XT
449
Formula DSA
157
System Pro M
350
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
30
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
244
Formula DSP
54
Formula Air
63
UPS
9
Rated Current (In)
Main Circuit 1000A
2
Main Circuit 100A
Main Circuit 1250A
13
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
3
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
8
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
8
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
4
Main Circuit 320A
4
Main Circuit 32A
Main Circuit 400A
15
Main Circuit 40A
Main Circuit 500A
1
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
14
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
13
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
2
40A
50A
52A
63A
80A
100A
125A
160A
1
200A
2
225A
250A
400A
630A
800A
1000A
1250A
2
1600A
Search By