Clear all
Clear all
Include Out of Stock
Product Range

2 products

2 products

Electrification

2 products

Set Ascending Direction Set Descending Direction
  1. 9515.1 Movem.detect. 360º sensor
    2CLA951510A1002
    Out of stock
    230 V ; 50 Hz. 1000 W. 600 VA. Detection angle: 360º. Detection range: Ø 6 m. installed in 2,4 m height. With detection indicator. For false ceilings. Possibility to connect up to 5 sensors for each channel of detector 9515 BL. Learn More
  2. 9515.1 Movem.detect. 360º sensor
    2CLA951510A1002
    Out of stock
    230 V ; 50 Hz. 1000 W. 600 VA. Detection angle: 360º. Detection range: Ø 6 m. installed in 2,4 m height. With detection indicator. For false ceilings. Possibility to connect up to 5 sensors for each channel of detector 9515 BL. Learn More
No more product
No more product