Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
E200
10
ONE20
9
OS630
1
S200M
7
S800B
1
SACE Tmax T
41
SACE Tmax XT
1
SB200M
5
MV Relays
127
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
33
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
705
Formula DSA
175
System Pro M
353
S800
36
Formula DIN-Rail
97
Residual Current Monitor
2
Meters
42
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
296
Easyline-XLP
12
OS-OESA
109
OVR
40
OT
326
Formula DSP
89
Formula Air
64
UPS
23
SH800
24
DSB200 M
59
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
Main Circuit 1250A
35
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
28
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
8
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
8
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
4
Main Circuit 320A
8
Main Circuit 32A
Main Circuit 400A
32
Main Circuit 40A
Main Circuit 500A
6
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
31
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
29
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
2
40A
50A
52A
63A
80A
100A
125A
160A
1
200A
2
225A
250A
400A
630A
800A
1000A
1250A
2
1600A
Search By