Clear all
Clear all
Include Out of Stock
Degree of Protection
Pin Configuration

5 products

5 products

Energy Distribution

5 products

Set Ascending Direction Set Descending Direction
  1. Socket-outlet prepared for MCB/RCD, 6h, 16A, IP67, 2P+E
    2CMA164572R1000
    ₹5,106.00
    Socket-outlet prepared for MCB/RCD, earthing sleeve position 6h, rated current 16A, IP67 watertight, 2-poles+earth, frequency 50-60 Hz, color code Blue Learn More
  2. OVR T2 3N 40-275 P QS Surge Protective Device
    2CTB803973R1100
    ₹6,056.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  3. OVR T2 40-275 P QS Surge Protective Device
    2CTB803871R2300
    ₹1,667.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  4. OVR T2 3N 40-440 P QS Surge Protective Device
    2CTB803973R1400
    ₹6,238.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
  5. OVR T2 1N 40-275 P QS Surge Protective Device
    2CTB803972R1100
    ₹3,546.00
    Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. Learn More
No more product
No more product