Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
3
DS201 M
1
E200
10
MCB
1
OFAF0
1
OFAF4
1
ONE20
9
OS630
1
S200M
7
S800B
1
SACE FORMULA
1
SACE Tmax T
41
SACE Tmax XT
1
SB200M
5
TRAU
1
MV Relays
127
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
353
S800
36
Formula DIN-Rail
96
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
7
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
264
Formula DSP
89
Formula Air
65
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
Main Circuit 1250A
28
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
28
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
8
Main Circuit 32A
Main Circuit 400A
24
Main Circuit 40A
Main Circuit 500A
6
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
24
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
21
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1
1.6A
2A
1
2.5A
3.2A
3A
4A
1
5A
2
6.3A
6A
2
8A
1
8.5A
10A
4