Clear all
Clear all
Include Out of Stock
Tripping Characteristic

29 products

29 products

Energy Distribution

29 products

Set Ascending Direction Set Descending Direction
  1. T7H 1600 PR231/P LS/I In=1600A 3p F F M
    T7H 1600 PR231/P LS/I In=1600A 3p F F M
    ₹162,885.00

    (Inclusive of GST 18%)

  2. T7S 1600 PR231/P LS/I In=1600A 3p F F
    T7S 1600 PR231/P LS/I In=1600A 3p F F
    ₹89,006.22

    (Inclusive of GST 18%)

No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.