Clear all
Clear all
Include Out of Stock
Rated Residual Current

25 products

25 products

Energy Distribution

25 products

Set Ascending Direction Set Descending Direction
  1. Isolator E204/125r
    2CDE284001R0125
    ₹946.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  2. FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type
    1SYF202015R2630
    ₹1,876.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  3. FB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type
    1SYF204015R2630
    ₹2,098.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  4. FB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type
    1SYF204015R1250
    ₹1,693.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  5. FB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type
    1SYF204015R3630
    ₹2,119.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  6. FB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type
    1SYF204015R2400
    ₹1,737.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  7. FB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type
    1SYF204015R2250
    ₹1,770.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  8. FB202 AC-25/0.3; Residual Current Circuit Breaker; 2P; 25A; 300mA; AC-Type
    1SYF202015R3250
    ₹1,410.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  9. FB204 AC-25/0.3; Residual Current Circuit Breaker; 4P; 25A; 300mA; AC-Type
    1SYF204015R3250
    ₹1,839.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  10. FB202 AC-40/0.3; Residual Current Circuit Breaker; 2P; 40A; 300mA; AC-Type
    1SYF202015R3400
    ₹1,655.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  11. FB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type
    1SYF202015R2400
    ₹1,530.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  12. FB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type
    1SYF202015R2250
    ₹1,400.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  13. FB204 AC-63/0.03; Residual Current Circuit Breaker; 4P; 63A; 30mA; AC-Type
    1SYF204015R1630
    ₹1,957.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  14. FB204 AC-40/0.03; Residual Current Circuit Breaker; 4P; 40A; 30mA; AC-Type
    1SYF204015R1400
    ₹1,726.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  15. FB204 AC-40/0.3; Residual Current Circuit Breaker; 4P; 40A; 300mA; AC-Type
    1SYF204015R3400
    ₹1,851.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  16. FB202 AC-63/0.3; Residual Current Circuit Breaker; 2P; 63A; 300mA; AC-Type
    1SYF202015R3630
    ₹1,908.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  17. FB202 AC-25/0.03; Residual Current Circuit Breaker; 2P; 25A; 30mA; AC-Type
    1SYF202015R1250
    ₹1,275.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  18. FB202 AC-40/0.03; Residual Current Circuit Breaker; 2P; 40A; 30mA; AC-Type
    1SYF202015R1400
    ₹1,459.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  19. FB202 AC-63/0.03; Residual Current Circuit Breaker; 2P; 63A; 30mA; AC-Type
    1SYF202015R1630
    ₹1,726.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  20. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,312.20
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  21. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  22. Isolator E204/100r
    2CDE284001R0100
    ₹869.13
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  23. Isolator E204/80r
    2CDE284001R0080
    ₹892.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  24. Isolator E202/100r
    2CDE282001R0100
    ₹743.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  25. Isolator E203/100r
    2CDE283001R0100
    ₹867.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
No more product