Clear all
Clear all
Include Out of Stock

15 products

15 products

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. Isolator E204/125r
    2CDE284001R0125
    ₹946.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  2. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,312.20
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  4. Isolator E204/100r
    2CDE284001R0100
    ₹869.13
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  5. Isolator E204/80r
    2CDE284001R0080
    ₹892.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  6. Isolator E202/100r
    2CDE282001R0100
    ₹743.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  7. Isolator E203/100r
    2CDE283001R0100
    ₹867.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  8. CV2D2J Relay, 110VDC, 2NO+2NC
    1MYN563627-DBC
    ₹3,167.00
    CV2D2J Relay, 110VDC, 2NO+2NC Learn More
  9. CV2D2J Relay, 24VDC, 4NO+0NC
    1MYN563627-ABB
    ₹3,167.00
    CV2D2J Relay, 24VDC, 4NO+0NC Learn More
  10. PSU14n-2X Relay, 110VDC, 11NO+3NC
    1MYN563620-DAW
    ₹13,172.00
    PSU14n-2X Relay, 110VDC, 11NO+3NC Learn More
  11. PSU6n-X Relay, 110VDC, 4NO+2NC
    1MYN563617-DAS
    ₹7,988.00
    PSU6n-X Relay, 110VDC, 4NO+2NC Learn More
  12. CV2D2J Relay, 220VDC, 2NO+2NC
    1MYN563627-EBC
    ₹3,167.00
    CV2D2J Relay, 220VDC, 2NO+2NC Learn More
  13. REJ601, 1A, Without Communication
    REJ601BD446NB1NH
    ₹21,476.00
    REJ601 IEC Over Current Protection Learn More
  14. REM601, 5A, With Communication
    REM601BE446BB1NH
    ₹46,020.00
    REM601 IEC Motor Protection and Control Learn More
  15. REJ601, 1A, With Communication
    REJ601BD446BB1NH
    ₹25,311.00
    REJ601 IEC Over Current Protection Learn More
No more product
No more product