-
Isolator E204/125r2CDE284001R0125₹946.00These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn MoreOT315E04P SWITCH-DISCONNECTOR1SCA022719R1730₹7,474.004-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn MoreOT315E03P SWITCH-DISCONNECTOR1SCA022718R8510₹7,858.003-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn MoreIsolator E204/100r2CDE284001R0100₹901.00These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn MoreIsolator E204/80r2CDE284001R0080₹892.00These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn MoreIsolator E202/100r2CDE282001R0100₹743.00These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn MoreIsolator E203/100r2CDE283001R0100₹867.00These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
38
Accessories for Tmax XT
51
CMHS
2
CRP
1
DS201 M
20
E200
5
FB200
18
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
62
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
172
SB200 DC
16
SB200M
82
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
10
Ring Main Unit
5
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OT63_C
1
OTM400_CM
1
OT80_C
1
S800-SOR
1
S800C
1
S200
19
S2C
2
Busbars PS
2
S200MUC
5
S200MTUC
1
SU200M
6
S200P
3
F200
2
S2C-UA
1
DS201 L
1
DDA200
4
DDA800
2
ELR
1
T2
4
T1
1
T1-T2
2
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
80A
1
100A
3
125A
1
160A
200A
225A
250A
Rated Operational Voltage
Main Circuit 1000 volt
2
Main Circuit 750 volt
750 volt
230 / 400 volt AC
5
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt