Clear all
Clear all
Include Out of Stock
Tripping Characteristic

15 products

15 products

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. Miniature Circuit Breaker - S200 80-100A - 1P - C - 100 ampere
    2CDS251001R0824
    ₹1,444.00
    S201-C100 MCB C-Char., 6kA, 100A, 1P Learn More
  2. Miniature Circuit Breaker - S200 80-100A - 1P - C - 80 ampere
    2CDS251001R0804
    ₹1,236.00
    S201-C80 MCB C-Char., 6kA, 80A, 1P Learn More
  3. Miniature Circuit Breaker - S200 80-100A - 4P - C - 100 ampere
    2CDS254001R0824
    ₹4,685.00
    S204-C100 MCB C-Char., 6kA, 100A, 4P Learn More
  4. Miniature Circuit Breaker - S200 80-100A - 2P - C - 80 ampere
    2CDS252001R0804
    ₹2,195.00
    S202-C80 MCB C-Char., 6kA, 80A, 2P Learn More
  5. Miniature Circuit Breaker - S200 80-100A - 3P - C - 100 ampere
    2CDS253001R0824
    ₹3,820.75
    S203-C100 MCB C-Char., 6kA, 100A, 3P Learn More
  6. Miniature Circuit Breaker - S200 80-100A - 4P - C - 80 ampere
    2CDS254001R0804
    ₹4,487.00
    S204-C80 MCB C-Char., 6kA, 80A, 4P Learn More
  7. Miniature Circuit Breaker - S200 80-100A - 2P - C - 100 ampere
    2CDS252001R0824
    ₹2,536.00
    S202-C100 MCB C-Char., 6kA, 100A, 2P Learn More
  8. Miniature Circuit Breaker - S200 80-100A - 3P - C - 80 ampere
    2CDS253001R0804
    ₹3,196.00
    S203-C80 MCB C-Char., 6kA, 80A, 3P Learn More
  9. Isolator E204/125r
    2CDE284001R0125
    ₹946.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  10. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹7,312.20
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  11. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  12. Isolator E204/100r
    2CDE284001R0100
    ₹869.13
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  13. Isolator E204/80r
    2CDE284001R0080
    ₹892.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  14. Isolator E202/100r
    2CDE282001R0100
    ₹743.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
  15. Isolator E203/100r
    2CDE283001R0100
    ₹867.00
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA Learn More
No more product
No more product