Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
0.5A
2
1A
9
1.6A
7
2A
22
2.5A
6
3.2A
6
3A
6
4A
16
5A
6
6.3A
6
6A
17
8A
9
8.5A
3
10A
35
12.5A
9
16A
30
20A
36
25A
40
32A
34
40A
32
50A
25
52A
6
63A
50
80A
28
100A
60
125A
23
160A
54
200A
16
225A
6
250A
36
400A
1
630A
1
800A
1000A
1250A
1600A
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
24
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
136
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
1
ANS ELECTRIC LLP
134
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
65
Chirag Techno Electricals Co
Dynatech Engineers
46
EBASCO MARKETING
180
Electromart
124
Indian Electro trade
JKR SOLUTIONS
5
K G INDUSTRIAL PRODUCT
76
Kay Dee Engineers
Khandelwal Agencies
87
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
33
Micronova Impex Pvt Ltd
152
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
14
PIGEON AGENCY
Pankaj Electricals
32
Paramount Industrial Corporation
34
Prakash Electrical Enterprises Pvt. Ltd.
85
Purva Vashi Electricals & Services Pvt. Ltd.
97
RADIANT
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
5
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
16
Shree Narayan Sales & Services
24
Suman Electric Udyogs P Ltd
133
Synergy Infra & Projects
System Controls and Switchgears
178
V D Electrical & Engineering Co.
11
Vashi Integrated Solutions Limited
8
eNarayan Elex India Pvt Ltd
48
Menu Category
Rotary Handles
24
Surge Protection Devices
Accessories
1
Automatic Change-Over Switch
Auxiliary Contacts
13
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
5
Isolators
Manual Change-Over Switch
MCB
158
MCCB
517
Motor Operators
18
Motorized Change-Over Switches
Other Accessories
155
RCBO
RCCB
RCD Block
Shunt Opening Release
22
Switch Disconnectors
Switch Fuse
Undervoltage Release
31
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By