-
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)₹556,960.00
(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CVC)₹377,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: DV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: VC)₹318,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)₹312,700.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
Main Circuit 1250A
28
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
28
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
8
Main Circuit 32A
Main Circuit 400A
24
Main Circuit 40A
Main Circuit 500A
6
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
24
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
21
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
2
40A
2
50A
52A
63A
4
80A
3
100A
5
125A
5
160A
6
200A
2
225A
250A
400A
630A
800A
1000A
1250A
2
1600A
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
24
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
550 volt AC ; 250 volt DC
690 volt AC
126
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
62
1000 volt
79
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Shops
A R Marketing and Services
2
ANS ELECTRIC LLP
98
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
44
Chirag Techno Electricals Co
6
Dynatech Engineers
46
EBASCO MARKETING
119
Electromart
74
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
44
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
2
Micronova Impex Pvt Ltd
70
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
13
PIGEON AGENCY
Pankaj Electricals
11
Paramount Industrial Corporation
29
Prakash Electrical Enterprises Pvt. Ltd.
75
Purva Vashi Electricals & Services Pvt. Ltd.
68
RADIANT
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
1
SOURABH ENGINEERS & CONSULTANT
2
SREE MAHANAM SALES & CONSTRUCTION
37
Shree Narayan Sales & Services
24
Suman Electric Udyogs P Ltd
37
Synergy Infra & Projects
System Controls and Switchgears
122
V D Electrical & Engineering Co.
5
Vashi Integrated Solutions Limited
188
eNarayan Elex India Pvt Ltd
36
Menu Category
Rotary Handles
16
Surge Protection Devices
Accessories
71
Automatic Change-Over Switch
33
Auxiliary Contacts
18
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
38
MCB
MCCB
251
Motor Operators
24
Motorized Change-Over Switches
34
Other Accessories
144
RCBO
RCCB
RCD Block
Shunt Opening Release
24
Switch Disconnectors
105
Switch Fuse
Undervoltage Release
36
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By