Clear all
Clear all
Include Out of Stock

18 products

18 products

Energy Distribution

18 products

Set Ascending Direction Set Descending Direction
  1. XT2N 160 TMD 5-50 3p F F
    XT2N 160 TMD 5-50 3p F F
    ₹7,702.00

    (Inclusive of GST 18%)

  2. XT2S 160 TMD 5-50 3p F F
    XT2S 160 TMD 5-50 3p F F
    Out of stock
  3. XT2S 160 TMD 5-50 4p F F
    XT2S 160 TMD 5-50 4p F F
    Out of stock
  4. XT2S 160 TMD 8-80 3p F F
    XT2S 160 TMD 8-80 3p F F
    Out of stock
  5. XT2H 160 TMD 8-80 3p F F
    XT2H 160 TMD 8-80 3p F F
    Out of stock
  6. XT2H 160 TMD 5-50 4p F F
    XT2H 160 TMD 5-50 4p F F
    Out of stock
  7. XT2S 160 TMD 1,6-16 4p F F
    XT2S 160 TMD 1,6-16 4p F F
    Out of stock
  8. XT2H 160 TMD 1,6-16 4p F F
    XT2H 160 TMD 1,6-16 4p F F
    Out of stock
  9. XT2S 160 TMD 8-80 4p F F
    XT2S 160 TMD 8-80 4p F F
    Out of stock
  10. XT2S 160 TMD 1,6-16 3p F F
    XT2S 160 TMD 1,6-16 3p F F
    Out of stock
  11. XT2H 160 TMD 8-80 4p F F
    XT2H 160 TMD 8-80 4p F F
    Out of stock
  12. XT2H 160 TMD 1,6-16 3p F F
    XT2H 160 TMD 1,6-16 3p F F
    Out of stock
  13. XT2N 160 TMD 5-50 4p F F
    XT2N 160 TMD 5-50 4p F F
    Out of stock
  14. XT2N 160 TMD 1,6-16 4p F F
    XT2N 160 TMD 1,6-16 4p F F
    Out of stock
  15. XT2N 160 TMD 1,6-16 3p F F
    XT2N 160 TMD 1,6-16 3p F F
    Out of stock
  16. XT2N 160 TMD 8-80 4p F F
    XT2N 160 TMD 8-80 4p F F
    Out of stock
  17. XT2N 160 TMD 8-80 3p F F
    XT2N 160 TMD 8-80 3p F F
    Out of stock
  18. XT2H 160 TMD 5-50 3p F F
    XT2H 160 TMD 5-50 3p F F
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.