Clear all
Clear all
Include Out of Stock

9 products

9 products

Energy Distribution

9 products

Set Ascending Direction Set Descending Direction
  1. YU P3-P4 110..127 Vac - 110..125 Vdc
    YU P3-P4 110..127 Vac - 110..125 Vdc
    ₹3,386.00

    (Inclusive of GST 18%)

  2. YU P3-P4 220..240 Vac - 220..250 Vdc
    YU P3-P4 220..240 Vac - 220..250 Vdc
    ₹3,327.00

    (Inclusive of GST 18%)

  3. UVR P1-P2 220-240Vac-220-250Vdc
    UVR P1-P2 220-240Vac-220-250Vdc
    ₹1,576.00

    (Inclusive of GST 18%)

  4. UVR P1-P2 110-127Vac-110-125Vdc
    UVR P1-P2 110-127Vac-110-125Vdc
    ₹1,576.00

    (Inclusive of GST 18%)

  5. UVR P1-P2 380-440 Vac
    UVR P1-P2 380-440 Vac
    Out of stock
  6. YU P3-P4 380...440 Vac
    YU P3-P4 380...440 Vac
    Out of stock
  7. YU P3-P4 24...30 Vac/dc
    YU P3-P4 24...30 Vac/dc
    Out of stock
  8. UVR P1-P2 24-30 Vac/dc
    UVR P1-P2 24-30 Vac/dc
    Out of stock
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.