Clear all
Clear all
Include Out of Stock
Degree of Protection
Pin Configuration

6 products

6 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

6 products

Set Ascending Direction Set Descending Direction
  1. OHBS2RJ HANDLE
    1SCA105232R1001
    ₹472.00
    OHBS2RJ SELECTOR HANDLE Learn More
  2. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  4. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  5. OHBS2AJ HANDLE
    1SCA105213R1001
    ₹408.00
    OHBS2AJ SELECTOR HANDLE Learn More
  6. Ind. P&S#263RAU6
    2CMA167408R1000
    ₹1,614.00
    Socket-outlet, panel mounting, earthing sleeve position 6h, rated current 63A, IP44 splashproof, unified flange, angled, 2-poles+earth, frequency 50-60 Hz, color code Blue Learn More
No more product
No more product