Clear all
Clear all
Include Out of Stock

15 products

15 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

15 products

Set Ascending Direction Set Descending Direction
  1. OXP12X166 SHAFT
    1SCA022325R7100
    ₹364.00
    OXP12X166 SHAFT for pistol handle Learn More
  2. OHB80J6 HANDLE
    1SCA022381R0240
    ₹861.00
    OHB80J6 PISTOL HANDLE Learn More
  3. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  4. OXP12X250 SHAFT
    1SCA022325R6980
    ₹436.00
    OXP12X250 SHAFT for pistol handle Learn More
  5. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  6. OXP12X280 SHAFT
    1SCA022137R5140
    ₹533.00
    OXP12X280 SHAFT for pistol handle Learn More
  7. S2C-H02L - Auxiliary Contact
    2CDS200936R0003
    ₹499.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  8. S2C-H6R - Auxiliary Contact
    2CDS200912R0001
    ₹441.00
    Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs. Learn More
  9. S2C-S/H6R - Signal / Auxiliary Contact
    2CDS200922R0001
    ₹789.00
    Choice through a selector between indication of the position of the device’s contacts and signalling of a fault (overcurrent/short-circuit for MCBs and RCBOs, earth fault for RCCBs and RCBOs). Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. Learn More
  10. S2C-A1 - Shunt Trip
    2CDS200909R0001
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  11. S2C-H11L - Auxiliary Contact
    2CDS200936R0001
    ₹511.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  12. S2C-H6-20R - Auxiliary Contact
    2CDS200946R0002
    ₹450.00
    S2C-H6-20R Auxiliary contact with contact configuration 2NO Learn More
  13. S2C-A2 - Shunt Trip
    2CDS200909R0002
    ₹1,970.00
    Remote opening of the device when a voltage is applied. Suitable for MCBs S200 series and RCBOs DS 200 series. Learn More
  14. S2C-H20L - Auxiliary Contact
    2CDS200936R0002
    ₹499.00
    Indication of the position of the device’s contacts. To be mounted on the left side of the MCBs. Suitable for MCBs S 200 series. Learn More
  15. S2C-H6-11R - Auxiliary Contact
    2CDS200946R0001
    ₹446.00
    S2C-H6-11R Auxiliary contact with contact configuration 1NO/1NC Learn More
No more product
No more product
© ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123