-
A3N 400 TMF 400-4000 3p F F1SDA066561R1₹18,410.00C.BREAKER FORMULA A3N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 400-4000 A Learn MoreA1A 125 TMF 32-400 4p F F1SDA068761R1₹1,812.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A Learn MoreA1A 125 TMF 16-400 4p F F1SDA068750R1₹2,443.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-400 A Learn MoreA2B 250 TMF 200-2000 4p F F1SDA066557R1₹7,056.00C.BREAKER FORMULA A2B 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A Learn MoreA1C 125 TMF 100-1000 3p F F1SDA066719R1₹3,104.00C.BREAKER FORMULA A1C 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 100-1000 A Learn MoreA2B 250 TMF 160-1600 3p F F1SDA066549R1₹5,165.00C.BREAKER FORMULA A2B 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 160-1600 A Learn MoreA1N 125 TMF 80-800 3p F F1SDA066729R1₹3,835.00C.BREAKER FORMULA A1N 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 80-800 A Learn MoreA1C 125 TMF 63-630 4p F F1SDA068774R1₹4,001.00C.BREAKER FORMULA A1C 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA1C 125 TMF 63-630 3p F F1SDA068770R1₹3,064.00C.BREAKER FORMULA A1C 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA1A 125 TMF 32-400 3p F F1SDA068757R1₹1,902.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A Learn MoreA2N 250 TMF 160-1600 4p F F1SDA066794R1₹7,614.00C.BREAKER FORMULA A2N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 160-1600 A Learn MoreA1N 125 TMF 100-1000 3p F F1SDA066731R1₹3,660.00C.BREAKER FORMULA A1N 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 100-1000 A Learn MoreA1N 125 TMF 63-630 3p F F1SDA068771R1₹3,660.00C.BREAKER FORMULA A1N 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA1B 125 TMF 32-400 4p F F1SDA068762R1₹3,415.00C.BREAKER FORMULA A1B 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A Learn MoreA1B 125 TMF 63-630 3p F F1SDA068769R1₹2,562.00C.BREAKER FORMULA A1B 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA2N 250 TMF 200-2000 4p F F1SDA066796R1₹9,554.00C.BREAKER FORMULA A2N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A Learn MoreA2N 250 TMF 250-2500 4p F F1SDA066798R1₹9,612.00C.BREAKER FORMULA A2N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 250-2500 A Learn MoreA1A 125 TMF 16-400 3p F F1SDA068746R1₹1,902.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-400 A Learn MoreA2B 250 TMF 200-2000 3p F F1SDA066551R1₹6,048.00C.BREAKER FORMULA A2B 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
34
Accessories for Tmax XT
48
CMHS
2
CRP
1
DS201 M
19
E200
5
FB200
18
OA1G
2
OA3G
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OS200
1
OS250
1
OS400
2
OS630
1
OT160EV
2
OT160G
2
OT200E
1
OT250E
3
OT25F
2
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
61
S800B
7
SACE FORMULA
66
SACE Tmax T
66
SACE Tmax XT
166
SB200 DC
15
SB200M
81
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
8
Ring Main Unit
5
OT315_C
1
OT400_C
2
OT800_C
1
OTM160_CM
1
OTM200_CM
1
OT63_C
1
OTM400_CM
1
OT80_C
1
S800-SOR
1
S800C
1
S200
14
S2C
2
Busbars PS
1
S200MUC
5
SU200M
4
S200P
3
F200
2
S2C-UA
1
DS201 L
1
DDA200
4
ELR
1
T2
4
T1
1
T1-T2
2
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
10
Main Circuit 1250A
Main Circuit 125A
7
Main Circuit 1600A
Main Circuit 160A
5
Main Circuit 16A
2
Main Circuit 200A
7
Main Circuit 20A
1
Main Circuit 250A
6
Main Circuit 25A
2
Main Circuit 320A
Main Circuit 32A
4
Main Circuit 400A
2
Main Circuit 40A
3
Main Circuit 500A
Main Circuit 50A
2
Main Circuit 630A
Main Circuit 63A
9
Main Circuit 800A
Main Circuit 80A
5
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Rated Operational Voltage
Main Circuit 1000 volt
2
Main Circuit 750 volt
750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
2
500 volt
550 volt AC ; 250 volt DC
63
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt