-
XT3N 250 TMD 200-2000 3p F F1SDA068058R1₹8,439.00C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A Learn MoreXT1C 160 TMD 16-450 4p F F1SDA080840R1₹5,244.00C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-450 A Learn MoreXT3N 250 TMD 250-2500 4p F F InN=100%1SDA068070R1₹12,409.00C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL Learn MoreXT2S 160 MA 160 Im=960…2240 3p F F1SDA076530R1₹7,959.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 160 A I3=960...2240 A Learn MoreXT4N 250 TMA 225-2250 3p F F1SDA068091R1₹13,390.34C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 225 I3=1125...2250 A Learn MoreXT4H 250 TMA 250-2500 3p F F1SDA068345R1₹15,558.00C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A Learn MoreXT4N 250 TMA 250-2500 4p F F InN=100%1SDA068111R1₹14,033.00C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A FULLY RATED NEUTRAL Learn MoreXT1C 160 TMD 16-450 3p F F1SDA080825R1₹3,618.00C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-450 A Learn MoreXT1S 160 TMD 32-450 3p F F1SDA080833R1₹6,064.61C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A Learn MoreXT2S 160 Ekip LSIG In=160A 4p FF In=100%1SDA067856R1₹26,701.00C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn MoreXT1N 160 TMD 25-450 3p F F1SDA080829R1₹5,515.32C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-450 A Learn MoreXT4S 250 TMA 200-2000 3p F F1SDA068310R1₹11,840.00C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A Learn MoreXT4S 250 MA 200 Im=1000...2000 3p F F1SDA068440R1₹17,078.43C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 200 A I3=1000...2000 A Learn MoreXT1H 160 TMD 32-450 4p F F1SDA080853R1₹10,010.53C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A Learn MoreXT4N 250 TMA 250-2500 3p F F1SDA068092R1₹11,522.00C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A Learn MoreXT2S 160 TMA 40-400 3p F F1SDA067554R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 40 I3=200...400 A Learn MoreXT1S 160 TMD 63-630 3p F F1SDA067432R1₹6,064.61C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A Learn MoreXT2S 160 TMA 63-630 3p F F1SDA067556R1₹6,224.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 63 I3=315...630 A Learn MoreXT4S 250 Ekip LSIG In=250A 4p F F1SDA068510R1₹27,372.00C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn MoreXT4N 250 TMA 200-2000 3p F F1SDA068090R1₹10,015.00C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A Learn MoreXT4N 250 Ekip LS/I In=250A 3p F F1SDA068126R1₹14,140.00C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn MoreXT1C 160 TMD 25-450 4p F F1SDA067400R1₹5,930.09C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-450 A Learn MoreXT4N 250 Ekip LSIG In=250A 4p F F1SDA068162R1₹23,702.00C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn MoreXT2N 160 Ekip LS/I In=100A 4p F F1SDA067093R1₹11,370.00C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn MoreXT2S 160 TMD 16-300 3p F F1SDA067550R1₹6,542.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 16-300 A Learn MoreXT4N 250 Ekip LSIG In=250A 3p F F1SDA068141R1₹19,755.00C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn MoreXT1N 160 TMF 16-450 3p F F1SDA080827R1₹4,877.00C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-450 A Learn MoreXT2S 160 MA 32 Im=192...448 3p F F1SDA067766R1₹6,840.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 32 A I3=192...448 A Learn MoreXT1S 160 TMD 125-1250 3p F F1SDA067435R1₹7,317.00C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A Learn MoreXT2S 160 Ekip LS/I In=100A 3p F F1SDA067803R1₹11,266.00C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
40
Accessories for Tmax XT
51
CMHS
2
CRP
1
DS201 M
20
E200
5
FB200
18
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT16FT
1
OT200E
1
OT250E
3
OT25F
1
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
28
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
175
SB200 DC
16
SB200M
82
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
10
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
1
6A
8.5A
1
10A
1
12.5A
1
16A
9
20A
2
25A
6
32A
15
40A
9
50A
8
52A
2
63A
21
80A
9
100A
22
125A
12
160A
24
200A
10
225A
1
250A
19
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
36
690 volt AC ; 500 volt DC
139
690 volt AC ; 750 volt DC
1000 volt