-
SDB203/63; Switch Disconnector; 3P; 63A1SYD273115R0063₹813.00SDB203/63; Switch Disconnector; 3P; 63A Learn MoreSDB203/40; Switch Disconnector; 3P; 40A1SYD273115R0040₹696.00SDB203/40; Switch Disconnector; 3P; 40A Learn MoreSDB204/63; Switch Disconnector; 4P; 63A1SYD274115R0063₹954.00SDB204/63; Switch Disconnector; 4P; 63A Learn MoreSDB204/40; Switch Disconnector; 4P; 40A1SYD274115R0040₹862.00SDB204/40; Switch Disconnector; 4P; 40A Learn MoreSDB202/63; Switch Disconnector; 2P; 63A1SYD272115R0063₹538.00SDB202/63; Switch Disconnector; 2P; 63A Learn MoreSDB202/40; Switch Disconnector; 2P; 40A1SYD272115R0040₹406.00SDB202/40; Switch Disconnector; 2P; 40A Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
40
Accessories for Tmax XT
51
CMHS
2
CRP
1
DS201 M
20
E200
5
FB200
18
OA1G
2
OA3G
1
OEA
1
OFAF0
2
OHB125
1
OHB145
1
OHB175
1
OHB200
1
OHB45
2
OHB65
1
OHB80
1
OHB95
2
OHBS2
1
OHYS2
1
OS200
1
OS400
2
OS630
1
OT100F
1
OT160EV
2
OT160G
2
OT16FT
1
OT200E
1
OT250E
3
OT25F
1
OT25FT
1
OT315E
2
OT3200E
1
OT400E
2
OT630E
3
OTDC100
1
OTDC16
2
OTS125
1
OTS40
1
OTS63
1
OXP12
3
OXP6
2
OXS6
1
S200 80-100A
8
S200M
28
S800B
7
SACE FORMULA
66
SACE Tmax T
69
SACE Tmax XT
175
SB200 DC
16
SB200M
82
SDB200
6
TP
1
TRAU
1
XLP00
1
XLP000
1
M1M
3
MV Relays
10
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
3
50A
52A
63A
3
80A
100A
125A
160A
200A
225A
250A