Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Emax
Accessories for Tmax T
DS201 M
E200
3
ONE20
OS630
1
OT125F
OT25F
S200M
S800B
SACE Tmax T
SACE Tmax XT
SB200M
MV Relays
ElectroMagnetic Flowmeter
Ring Main Unit
S800C
S200
19
S2C
SU200M
1
F200
8
DDA200
DDA800
ELR
F2C-A
TMax T
24
TMax XT
57
Formula DSA
4
System Pro M
12
S800
5
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Fuse Links
Easyline-XLP
1
OS-OESA
7
OVR
OT
Formula DSP
5
Formula Air
UPS
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
11
Main Circuit 1250A
35
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
28
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
36
Main Circuit 40A
11
Main Circuit 500A
10
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
36
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
29
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
12
1A
19
1.6A
19
2A
35
2.5A
6
3.2A
6
3A
19
4A
30
5A
8
6.3A
6
6A
41
8A
10
8.5A
3
10A
60
12.5A
9
16A
57
20A
61
25A
91
32A
64
40A
69
50A
41
52A
6
63A
79
80A
44
100A
76
125A
34
160A
55
200A
18
225A
6
250A
36
400A
1
630A
13
800A
12
1000A
12
1250A
14
1600A
12
Rated Operational Current (Ie)
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
4
400-690 volt AC
254-440 volt AC
1
500 volt AC
5
230 / 400 volt AC
7
230-240 volt AC
230/400 volt AC
4
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
1
415 volt AC
415 volt AC ; 125 volt DC
500 volt
8
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
4
550 volt AC ; 250 volt DC
690 volt AC
43
690 volt AC ; 500 volt DC
30
690 volt AC ; 750 volt DC
6
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
ANS ELECTRIC LLP
31
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
14
Chirag Techno Electricals Co
Dynatech Engineers
9
EBASCO MARKETING
34
Electromart
26
Indian Electro trade
JKR SOLUTIONS
1
K G INDUSTRIAL PRODUCT
24
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
6
MANI SALES
2
Micronova Impex Pvt Ltd
24
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
2
PIGEON AGENCY
4
Pankaj Electricals
7
Paramount Industrial Corporation
7
Prakash Electrical Enterprises Pvt. Ltd.
29
Purva Vashi Electricals & Services Pvt. Ltd.
15
RADIANT
1
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
2
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
6
Shree Narayan Sales & Services
7
Suman Electric Udyogs P Ltd
23
Synergy Infra & Projects
System Controls and Switchgears
38
V D Electrical & Engineering Co.
6
Vashi Integrated Solutions Limited
49
eNarayan Elex India Pvt Ltd
2
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
2
Enclosed Switch Disconnectors
Fuse Switch Disconnector
1
Isolators
3
Manual Change-Over Switch
MCB
35
MCCB
88
Motor Operators
Motorized Change-Over Switches
Other Accessories
2
RCBO
RCCB
8
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
8
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By