-
MCB, SB200M - 2A 1P (SP) C Curve 10kA1SYS271012R0024₹184.00System pro M compact SB200M Miniature Circuit Breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 240/415 V AC) and rated currents (up to 63A). All MCBs of the product range SB200M comply with IS/IEC 60898-1, allowing the use for residential, commercial and industrial applications.
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
E200
FB200
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS250
1
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
4
S800B
SACE FORMULA
6
SACE Tmax T
SACE Tmax XT
SB200 DC
1
SB200M
4
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Ring Main Unit
OT200_C
OT315_C
OT400_C
OT800_C
OTM160_CM
OTM200_CM
OTM400_CM
OT80_C
S800-SOR
S800C
S200
3
S2C
Busbars PS
S200MUC
1
S200MTUC
SU200M
S200P
F200
S2C-UA
DS201 L
DDA200
DDA800
ELR
T2
T1
T1-T2
Rated Current (In)
Main Circuit 1000A
8
Main Circuit 100A
10
Main Circuit 1250A
4
Main Circuit 125A
7
Main Circuit 1600A
3
Main Circuit 160A
5
Main Circuit 16A
2
Main Circuit 200A
8
Main Circuit 20A
1
Main Circuit 250A
7
Main Circuit 25A
2
Main Circuit 320A
5
Main Circuit 32A
4
Main Circuit 400A
19
Main Circuit 40A
3
Main Circuit 500A
5
Main Circuit 50A
2
Main Circuit 630A
14
Main Circuit 63A
9
Main Circuit 800A
15
Main Circuit 80A
5
0.5A
3
1A
9
1.6A
1
2A
13
3A
8
4A
10
5A
2
6A
23
8A
3
8.5A
1
10A
22
12.5A
1
16A
31
20A
19
25A
45
32A
40
40A
34
50A
17
52A
2
63A
45
80A
16
100A
32
125A
16
160A
26
200A
11
225A
1
250A
19
Rated Operational Current (Ie)
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
1
550 volt AC ; 250 volt DC
6
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt