-
T5S 400 TMA 320-3200 4p F F InN=100%In1SDA054479R1₹20,758.00C.BREAKER TMAX T5S 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A FULLY RATED NEUTRAL Learn MoreT5S 400 TMA 320-3200 3p F F1SDA054440R1₹15,453.00C.BREAKER TMAX T5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A Learn MoreT5N 400 TMA 320-3200 3p F F1SDA054436R1₹14,046.00C.BREAKER TMAX T5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A Learn MoreT5N 400 TMA 320-3200 4p F F InN=100%In1SDA054477R1₹17,034.00C.BREAKER TMAX T5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A FULLY RATED NEUTRAL Learn MoreT5H 400 TMA 320-3200 3p F F1SDA054444R1₹20,157.00C.BREAKER TMAX T5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
E200
FB200
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
SACE Tmax T
5
SACE Tmax XT
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Rated Current (In)
Main Circuit 1000A
8
Main Circuit 100A
10
Main Circuit 1250A
4
Main Circuit 125A
7
Main Circuit 1600A
3
Main Circuit 160A
5
Main Circuit 16A
2
Main Circuit 200A
8
Main Circuit 20A
1
Main Circuit 250A
6
Main Circuit 25A
2
Main Circuit 320A
5
Main Circuit 32A
4
Main Circuit 400A
19
Main Circuit 40A
3
Main Circuit 500A
5
Main Circuit 50A
2
Main Circuit 630A
14
Main Circuit 63A
9
Main Circuit 800A
15
Main Circuit 80A
5
0.5A
1
1A
2
1.6A
1
2A
5
3A
4
4A
6
5A
1
6A
14
8.5A
1
10A
15
12.5A
1
16A
25
20A
15
25A
40
32A
36
40A
31
50A
13
52A
2
63A
40
80A
15
100A
31
125A
16
160A
26
200A
11
225A
1
250A
19
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
5
1000 volt