Clear all
Clear all
Include Out of Stock
Yes
No
Product Range
Accessories for Tmax XT
17
Accessories for Tmax T
3
AX09
1
AX185
1
C2SS2
1
CL
4
CL2
6
CP1
11
CP2
4
CR-U
1
DS201 M
1
E200
10
Electronics
2
Honora
22
Ivie
145
KA1
1
KA3
1
KTR1
2
M2SS2
1
MCB
1
Millenium
311
MLBL
5
MO165
2
MP1
3
MS165
2
OFAF0
1
OFAF4
1
ONE20
9
OS630
1
PSE
15
PSR
13
S200M
7
S800B
1
SACE FORMULA
1
SACE Tmax T
16
SACE Tmax XT
1
SB200M
5
Smile
1
Sound system
2
TF42
1
TRAU
1
ZAX150
4
ZAX205
3
Zenit
512
Adiya
53
MV Relays
175
Tvisha
52
Snieo
55
Classic
123
Elegance
117
ITUS
88
Door Entry System
3
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
704
System Pro M
351
S800
35
Formula DIN-Rail
96
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
136
AL Contactors
49
AF Contactors
296
Mini Contactors
99
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Meters
33
Outdoor VCB
3
Industrial Plugs & Sockets
101
Fuse Links
6
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
264
MO-MS
130
UMC
21
E-EF
19
TA-TF
62
Compact
437
Modular
460
Interface Products
322
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
18
ABB Jokab Safety Products
597
Tower Lamps
59
Signal Beacons
35
Power Supplies
51
Time Relays
134
Formula DSP
60
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
57
MISTRAL65
8
Formula
170
PSTX
19
Formula Air
64
Show more
Show less
Number Of Poles
1+N
49
1
297
2
332
3
1126
3+N
8
4
957
5
32
Show more
Show less
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
11
Main Circuit 1250A
35
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
28
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
36
Main Circuit 40A
11
Main Circuit 500A
10
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
36
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
29
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
12
1A
19
1.6A
19
2A
35
2.5A
6
3.2A
6
3A
19
4A
30
5A
8
6.3A
6
6A
41
8A
10
8.5A
3
10A
60
12.5A
9
16A
84
20A
61
25A
91
32A
89
40A
69
50A
41
52A
6
63A
115
80A
44
100A
76
125A
46
160A
56
200A
17
225A
6
250A
36
400A
1
630A
13
800A
12
1000A
12
1250A
15
1600A
12
Show more
Show less
Rated Operational Current (Ie)
0.13A
2
0.16A
5
0.17A
2
0.23A
2
0.25A
5
0.31A
2
0.32A
2
0.41A
2
0.4A
5
3A
13
0.55A
2
0.63A
5
0.74A
2
1.3A
2
1.4A
1
1A
19
1.6A
16
1.7A
2
1.8A
1
2.3A
2
2.4A
1
2.5A
4
2.7A
2
3.1A
3
4.2A
2
4A
17
5A
1
5.7A
2
6.3A
6
6.5A
1
7.6A
2
8.5A
1
10A
89
11A
1
12A
28
13A
2
14A
1
16A
32
18.9A
3
19A
1
20A
23
24A
1
25A
22
28A
1
29A
1
30A
2
32A
27
33A
1
35A
1
38A
1
40A
21
42A
4
45A
2
47A
1
51A
1
52A
2
53A
1
54A
2
60A
2
63A
24
65A
4
67A
2
68A
1
70A
1
75A
4
78A
1
80A
8
87A
1
90A
7
2A
14
50A
16
6A
80
125A
4
0.5A
10
96A
1
0.1A
1
8A
13
100A
11
110A
3
135A
2
140A
2
150A
2
175A
1
200A
1
210A
1
380A
1
500A
1
800A
1
Show more
Show less
Short Circuit Performance Level
8kA
28
10kA
18
18kA
46
25kA
68
36kA
248
50kA
210
70kA
184
120kA
1
Show more
Show less
Release Type
Electronic
9
M
45
TM
519
EL
277
Tripping Characteristic
B
70
D
100
C
282
Z
7
K
15
Rated Residual Current
30 mA
25
100 mA
23
300 mA
23
Rated Short-Circuit Capacity (Icn)
(230 / 400 V AC) 10 kiloampere
42
Fuse Type
BS
27
NH
5
gG
7
DIN
24
Degree of Protection
IP44
38
IP67
13
IP67 ; IP69
51
Pin Configuration
2P+E
32
3P+E
38
3P+N+E
32
Protection Type
Prepared for MCB/RCD
4
Splashproof
29
Watertight
51
Switched Interlocked
18
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
34
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
78
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Show more
Show less
Rated Current (In)
0.13A
2
0.16A
3
0.17A
2
0.23A
2
0.25A
3
0.31A
2
0.32A
1
0.41A
2
0.4A
3
0.55A
2
0.63A
3
0.74A
2
1.3A
2
1A
6
1.6A
3
1.7A
2
2.3A
2
2.5A
3
2.7A
1
3.1A
2
4-6mA
10
4.2A
2
4A
3
4mA
10
5mA
4
5.7A
2
6.3A
4
7mA
6
7.6A
2
8.2mA
2
8mA
4
8.5mA
1
9.1mA
2
9.2mA
2
9.3mA
1
9.4mA
1
10.2mA
1
10A
5
10mA
5
9.5mA
1
9.7mA
2
9.8mA
4
9.9mA
4
11.2mA
1
12A
3
12mA
10
12.7mA
1
13A
2
13mA
1
15mA
23
16A
7
18.9A
1
20A
6
24A
1
25A
4
28A
1
29A
1
30A
1
32A
5
33A
1
35A
1
38A
1
40A
1
42A
2
45A
1
47A
1
51A
1
53A
1
54A
2
60A
2
65A
2
67A
1
68A
1
70A
1
75A
4
78A
1