Clear all
Clear all
Include Out of Stock

40 products

40 products

Energy Distribution

40 products

Set Ascending Direction Set Descending Direction
  1. OT1000E03P SWITCH-DISCONNECTOR
    1SCA022860R5930
    ₹27,016.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  2. OT200E03P SWITCH-DISCONNECTOR
    1SCA022712R0800
    ₹5,813.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  3. OT160G04P SWITCH-DISCONNECTOR
    1SCA135140R1001
    ₹7,146.38
    4-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft Learn More
  4. OT3200E03P SWITCH-DISCONNECTOR
    1SCA128481R1001
    ₹129,335.38
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  5. OT400E02P SWITCH-DISCONNECTOR
    1SCA022741R7210
    ₹10,030.00
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  6. OTDC100E11K DC Switch-disconnector
    1SCA127730R1001
    ₹6,800.00
    OTDC100E11K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, IEC 1000 VDC 100 A Learn More
  7. OT400E04P SWITCH-DISCONNECTOR
    1SCA022719R1810
    ₹10,565.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  8. OT250E03P SWITCH-DISCONNECTOR
    1SCA022710R0100
    ₹7,166.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  9. OT315E04P SWITCH-DISCONNECTOR
    1SCA022719R1730
    ₹8,074.00
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  10. OTDC16F2 DC Switch-disconnector
    1SCA121454R1001
    ₹1,420.00
    OTDC16F2 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 660 VDC 16 A single circuit, IEC 1000 VDC 10 A single circuit Learn More
  11. OT160EV04P SWITCH-DISCONNECTOR
    1SCA120521R1001
    ₹7,537.25
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  12. OT250E02P SWITCH-DISCONNECTOR
    1SCA022735R2500
    ₹6,467.88
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  13. OT630E03P SWITCH-DISCONNECTOR
    1SCA022718R8940
    ₹13,121.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  14. OT400E03P SWITCH-DISCONNECTOR
    1SCA022718R8780
    ₹9,806.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  15. OT160G03P SWITCH-DISCONNECTOR
    1SCA135139R1001
    ₹5,206.75
    3-pole, front operated, base mounted switch-diconnector with protected clamp terminals and with black IP65 handle and shaft Learn More
  16. OTDC25F3 DC Switch-disconnector
    1SCA121458R1001
    ₹1,651.00
    OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit Learn More
  17. OT250E04P SWITCH-DISCONNECTOR
    1SCA022710R0520
    ₹8,621.38
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  18. OT630E02P SWITCH-DISCONNECTOR
    1SCA022866R5670
    ₹12,574.38
    2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  19. OTDC16F3 DC Switch-disconnector
    1SCA121457R1001
    ₹1,479.00
    OTDC16F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 16 A single circuit Learn More
  20. OT315E03P SWITCH-DISCONNECTOR
    1SCA022718R8510
    ₹7,858.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  21. OT630E04P SWITCH-DISCONNECTOR
    1SCA022719R2030
    ₹16,394.63
    4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  22. OT800E03P SWITCH-DISCONNECTOR
    1SCA022718R9410
    ₹13,800.00
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included Learn More
  23. OT800E04CP CHANGE-OVER SWITCH
    1SYN022785R6210
    ₹35,658.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_600_C…800E_C_4P Learn More
  24. OT315E03CP CHANGE-OVER SWITCH
    1SYN022772R6780
    ₹13,522.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_3P Learn More
  25. OT200E04CP CHANGE-OVER SWITCH
    1SYN022771R7280
    ₹10,961.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_160…250_C 4P Learn More
  26. OT400E03CP CHANGE-OVER SWITCH
    1SYN022771R8500
    ₹15,981.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_315…400_C_3P Learn More
  27. OTM250E4CM230C MOTORIZED C/O SWITCH
    1SYN022846R1910
    ₹38,336.00
    Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Include a storage clip for the handle and spare fuses.Bridging Bar for OT_160…250_C 4P Learn More
  28. OT160E04CP CHANGE-OVER SWITCH
    1SYN022775R9440
    ₹10,643.00
    Including a black plastic IP65 I-0-II pistol type handle (see the table below), shaft and bolt set for the cable connection. Handle padlockable in the 0-position, door interlock in the I- and Iipositions and when padlocked.Bridging Bar for OT_160…250_C 4P Learn More