Clear all
Clear all
Include Out of Stock
Release Type

4 products

4 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

4 products

Set Ascending Direction Set Descending Direction
  1. T7S 1250 PR331/P LSIG In=1250A 4p F F
    1SDA062876R1
    ₹109,790.74
    C.BREAKER TMAX T7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR331/P-LSIG R 1250 Learn More
  2. T7S 1250 PR231/P LS/I In=1250A 3p F F
    1SDA062866R1
    ₹70,288.00
    C.BREAKER TMAX T7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250 Learn More
  3. T7S 1250 PR231/P LS/I In=1250A 4p F F
    1SDA062874R1
    ₹88,293.00
    C.BREAKER TMAX T7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250 Learn More
  4. T7S 1250 PR231/P I In=1250A 3p F F
    1SDA062865R1
    ₹73,809.00
    C.BREAKER TMAX T7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-I R 1250 Learn More