Clear all
Clear all
Include Out of Stock

7 products

7 products

Energy Distribution

7 products

Set Ascending Direction Set Descending Direction
  1. T5D/PV 500 4p F F 1100V DC
    1SDA069824R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T5D/PV 500 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS Learn More
  2. T7D/PV 1250 4p F F 1100V DC
    1SDA069826R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T7D/PV 1250 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM Learn More
  3. T7D/PV 1250 4p F F M 1100V DC
    1SDA069827R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T7D/PV 1250 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM Learn More
  4. T6D/PV 800 4p F F 1100V DC
    1SDA069825R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T6D/PV 800 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS Learn More
  5. T1D/PV 160 4p F FC Cu 1100V DC
    1SDA069816R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T1D/PV 160 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS FOR CABLE Cu Learn More
  6. T7D/PV 1600 4p F F M 1100V DC
    1SDA069829R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T7D/PV 1600 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM Learn More
  7. T7D/PV 1600 4p F F 1100V DC
    1SDA069828R1
    Out of stock
    SWITCH-DISCONNECTOR TMAX T7D/PV 1600 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM Learn More
No more product