-
OTDC400EV12K DC Switch-disconnector1SCA132254R1001Out of stockOTDC400EV12K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, 1500 V pre-connected, IEC 1500 VDC 400 A Learn MoreOTDC315EV12K DC Switch-disconnector1SCA132259R1001Out of stockOTDC315EV12K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, 1500 V pre-connected, IEC 1500 VDC 315 A Learn MoreOTDC500EV12K DC Switch-disconnector1SCA132255R1001Out of stockOTDC500EV12K DC Switch-disconnector, Direct mounted handle and terminal bolt kit included, Base mounting, 1500 V pre-connected, IEC 1500 VDC 400 A Learn More
Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Tmax T
DS201 M
E200
MCB
OFAF0
OFAF4
ONE20
OS630
S200M
S800B
SACE FORMULA
SACE Tmax T
SACE Tmax XT
SB200M
TRAU
MV Relays
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
62
TMax XT
333
System Pro M
94
S800
2
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Industrial Plugs & Sockets
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
3
Formula DSP
Formula
Formula Air
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
34
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
78
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
3
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit