-
OTM40F4C20D400C AUTOMATIC TRANSFER SWITCH1SYN151252R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F4CB21D400C AUTOMATIC TRANSFER SWITCH1SCA150574R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters. Learn MoreOTM125F4C20D400C AUTOMATIC TRANSFER SWITCH1SYN151250R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM40F4CB21D400C AUTOMATIC TRANSFER SWITCH1SYN150580R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F3C21D400C AUTOMATIC TRANSFER SWITCH1SYN151420R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F3C_3p Learn MoreOTM125F4C21D400C AUTOMATIC TRANSFER SWITCH1SYN151251R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM125F3C20D400C AUTOMATIC TRANSFER SWITCH1SYN151419R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with fixed operating parameters.Bridging Bar for OTM40…125F3C_3p Learn MoreOTM63F4C21D400C AUTOMATIC TRANSFER SWITCH1SYN151255R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM63F4CB21D400C AUTOMATIC TRANSFER SWITCH1SYN150586R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn MoreOTM40F4C21D400C AUTOMATIC TRANSFER SWITCH1SYN151253R1001Out of stockAutomatic transfer switch, motor operated, open transition type 1-0-2. Self-supplied unit with adjustable operating parameters.Bridging Bar for OTM40…125F4C_4P Learn More
Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Tmax T
DS201 M
E200
MCB
OFAF0
OFAF4
ONE20
OS630
S200M
S800B
SACE FORMULA
SACE Tmax T
SACE Tmax XT
SB200M
TRAU
MV Relays
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
TMax XT
System Pro M
85
S800
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Industrial Plugs & Sockets
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
13
Formula DSP
Formula
Formula Air
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
34
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
78
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
13
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit