Clear all
Clear all
Include Out of Stock
Rated Residual Current
Rated Short-Circuit Capacity (Icn)

20 products

20 products

Energy Distribution

20 products

Set Ascending Direction Set Descending Direction
  1. FB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type
    1SYF204015R2630
    ₹2,285.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  2. FB204 AC-25/0.03; Residual Current Circuit Breaker; 4P; 25A; 30mA; AC-Type
    1SYF204015R1250
    ₹1,843.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  3. FB204 AC-63/0.3; Residual Current Circuit Breaker; 4P; 63A; 300mA; AC-Type
    1SYF204015R3630
    ₹1,935.20
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More
  4. FB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type
    1SYF204015R2400
    ₹1,893.00
    The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn More