Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Tmax T
DS201 M
E200
MCB
OFAF0
OFAF4
ONE20
OS630
S200M
S800B
SACE FORMULA
SACE Tmax T
15
SACE Tmax XT
1
SB200M
TRAU
MV Relays
ElectroMagnetic Flowmeter
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
126
TMax XT
136
Formula DSA
System Pro M
85
S800
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Industrial Plugs & Sockets
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
14
Formula DSP
Formula Air
UPS
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A