Clear all
Clear all
Include Out of Stock
Release Type

9 products

9 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

9 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 Ekip LSIG In=160A 4p FF In=100%
    1SDA067856R1
    ₹26,701.00
    C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn More
  2. XT2N 160 Ekip LSIG In=160A 3p F F
    1SDA067076R1
    ₹20,560.00
    C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A Learn More
  3. XT2N 160 Ekip LS/I In=160A 4pFF InN=100%
    1SDA067095R1
    ₹14,866.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A FULLY RATED NEUTRAL Learn More
  4. XT2N 160 Ekip LSIG In=160A 4p FF In=100%
    1SDA067113R1
    ₹22,770.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn More