Clear all
Clear all
Include Out of Stock
Release Type
Rated Residual Current
Rated Short-Circuit Capacity (Icn)

102 products

102 products

Energy Distribution

102 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 Ekip LSIG In=160A 4p FF In=100%
    1SDA067856R1
    ₹26,701.00
    C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn More
  2. XT4S 250 Ekip LSIG In=250A 4p F F
    1SDA068510R1
    ₹27,372.00
    C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  3. XT4N 250 Ekip LS/I In=250A 3p F F
    1SDA068126R1
    ₹14,140.00
    C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn More
  4. XT4N 250 Ekip LSIG In=250A 4p F F
    1SDA068162R1
    ₹23,702.00
    C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  5. XT2N 160 Ekip LS/I In=100A 4p F F
    1SDA067093R1
    ₹11,692.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn More
  6. XT4N 250 Ekip LSIG In=250A 3p F F
    1SDA068141R1
    ₹19,755.00
    C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  7. XT2S 160 Ekip LS/I In=100A 3p F F
    1SDA067803R1
    ₹11,266.00
    C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn More
  8. XT2N 160 Ekip LSIG In=160A 3p F F
    1SDA067076R1
    ₹20,560.00
    C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A Learn More
  9. XT2N 160 Ekip LSIG In=63A 4p F F
    1SDA067110R1
    ₹22,975.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 63 A Learn More
  10. XT2N 160 Ekip LSIG In=100A 3p F F
    1SDA067075R1
    ₹19,150.00
    C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 100 A Learn More
  11. XT2S 160 Ekip LS/I In=100A 4p F F
    1SDA067836R1
    ₹14,300.00
    C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 100 A Learn More
  12. XT4S 250 Ekip LS/I In=250A 4p F F
    1SDA068495R1
    ₹22,330.00
    C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn More
  13. XT2N 160 Ekip LS/I In=160A 4pFF InN=100%
    1SDA067095R1
    ₹14,866.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A FULLY RATED NEUTRAL Learn More
  14. XT2N 160 Ekip LSIG In=100A 4p F F
    1SDA067111R1
    ₹22,975.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 100 A Learn More
  15. XT2N 160 Ekip Dip LIG In=63A 3p F F
    1SDA100012R1
    ₹13,863.00
    C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 63 A Learn More
  16. XT2N 160 Ekip LS/I In=63A 4p F F
    1SDA067092R1
    ₹11,692.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 63 A Learn More
  17. XT2N 160 Ekip LSIG In=160A 4p FF In=100%
    1SDA067113R1
    ₹22,770.00
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn More
  18. XT2S 160 Ekip LSIG In=63A 3p F F
    1SDA067817R1
    ₹18,977.00
    C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 63 A Learn More
  19. DS201 M C25 AC30 - RCBO
    2CSR275040R1254
    ₹1,867.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  20. DS201 M C40 AC100 - RCBO
    2CSR275040R2404
    ₹2,676.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  21. DS201 M C20 AC100 - RCBO
    2CSR275040R2204
    ₹2,316.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  22. DS201 M C25 AC100 - RCBO
    2CSR275040R2254
    ₹2,205.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  23. DS201 M C40 APR300 - RCBO
    2CSR275440R3404
    ₹4,820.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  24. DS201 M C6 AC30 - RCBO
    2CSR275040R1064
    ₹1,867.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  25. DS201 M C40 AC30 - RCBO
    2CSR275040R1404
    ₹2,405.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  26. DS201 M C40 APR30 - RCBO
    2CSR275440R1404
    ₹3,568.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  27. DS201 M C25 APR30 - RCBO
    2CSR275440R1254
    ₹3,382.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn More
  28. DS201 M C10 AC300 - RCBO
    2CSR275040R3104
    ₹2,537.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  29. DS201 M C16 AC300 - RCBO
    2CSR275040R3164
    ₹2,131.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
  30. DS201 M C32 AC30 - RCBO
    2CSR275040R1324
    ₹2,131.00
    The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
No more product