Clear all
Clear all
Include Out of Stock
Release Type

38 products

38 products

Energy Distribution

38 products

Set Ascending Direction Set Descending Direction
  1. XT2S 160 Ekip LSIG In=160A 4p FF In=100%
    1SDA067856R1
    ₹26,701.00
    C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL Learn More
  2. XT4S 250 Ekip LSIG In=250A 4p F F
    1SDA068510R1
    ₹27,372.00
    C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  3. XT4N 250 Ekip LS/I In=250A 3p F F
    1SDA068126R1
    ₹15,320.00
    C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn More
  4. XT4N 250 Ekip LSIG In=250A 4p F F
    1SDA068162R1
    ₹23,701.00
    C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More