Clear all
Clear all
Include Out of Stock
Release Type

10 products

10 products

Note: In lieu of the ongoing restrictions in different cities around covid-19, please bear with us for certain delays in delivery timelines.
All possible efforts will be done to ensure that the material is delivered in the best possible time frame.

Energy Distribution

10 products

Set Ascending Direction Set Descending Direction
  1. XT4S 250 Ekip LSIG In=250A 4p F F
    1SDA068510R1
    ₹27,372.00
    C.BREAKER TMAX XT4S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  2. XT4N 250 Ekip LS/I In=250A 3p F F
    1SDA068126R1
    ₹14,140.00
    C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 250 A Learn More
  3. XT4N 250 Ekip LSIG In=250A 4p F F
    1SDA068162R1
    ₹23,701.00
    C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A Learn More
  4. XT4N 250 Ekip LSIG In=250A 3p F F
    1SDA068141R1
    ₹19,755.00