-
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)₹556,960.00
(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CVC)₹377,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: DV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: VC)₹318,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)₹312,700.00(Inclusive of GST 18%)
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 110VDC, with CB mounting structure₹277,300.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
2
Accessories for Block Contactors
10
Accessories for Emax
1
Accessories for Tmax T
2
AX09
1
AX185
1
CL2
39
CP1
5
CP2
6
CP3
5
CP4
4
CR-U
1
E1250DU
1
E200
9
EK1000
1
Electronics
1
GAF1650
3
GAF185
2
GAF300
2
Honora
22
Ivie
98
KA4
1
KL70
6
KPR3
3
KSB
7
MCB
3
Millenium
250
MLBL
4
MP1
3
MP2
3
MP3
3
MP4
3
ONE20
9
OS630
1
OT125F
1
OT25F
1
PSE
15
PSR
25
SACE Tmax T
30
SACE Tmax XT
1
SB200M
1
Sound system
1
ZAF
5
Zenit
311
Adiya
29
MV Relays
88
Tvisha
50
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S200
157
SU200M
16
F200
28
DDA200
5
DDA800
1
TMax T
405
TMax XT
688
Formula DSA
163
System Pro M
350
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
134
AL Contactors
49
AF Contactors
296
Mini Contactors
7
A Contactors
162
Capacitor Duty Contactors
67
TAL Contactors
50
Auxilary Contactors
68
EK Contactors
17
DOL Starter
3
Meters
30
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
244
MO-MS
129
UMC
20
TA-TF
1
Compact
32
Modular
110
Interface Products
309
Monitoring Relays
152
Current Transformers
19
Insulation Monitoring Relays
17
ABB Jokab Safety Products
310
Tower Lamps
2
Power Supplies
51
Time Relays
131
Formula DSP
54
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
25
MISTRAL65
8
Formula
1
PSTX
20
Formula Air
63
UPS
9
ESEAT
3
ELP ACCESSORIES
1
FURSE EARTHING & LIGHTNING
4
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
10
Main Circuit 1250A
35
Main Circuit 125A
12
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
27
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
35
Main Circuit 40A
10
Main Circuit 500A
10
Main Circuit 50A
10
Main Circuit 60A
3
Main Circuit 630A
36
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
29
Main Circuit 80A
10
Main Circuit 90A
2
0.5A
12
1A
19
1.6A
19
2A
35
2.5A
6
3.2A
6
3A
19
4A
30
5A
8
6.3A
6
6A
41
8A
10
8.5A
3
10A
60
12.5A
9
16A
56
20A
61
25A
89
32A
64
40A
65
50A
41
52A
6
63A
70
80A
43
100A
73
125A
31
160A
50
200A
18
225A
6
250A
32
400A
1
630A
13
800A
12
1000A
12
1250A
14
1600A
11
Rated Operational Current (Ie)
Short Circuit Performance Level
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
35
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
13
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
14
230 / 400 volt AC
25
230-240 volt AC
85
230/400 volt AC
31
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
41
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
118
690 volt AC
255
690 volt AC ; 500 volt DC
329
690 volt AC ; 750 volt DC
62
1000 volt
79
1100 volt DC
5
1500 volt
3
1500 volt DC
2
Rated Current (In)
Rated Control Circuit Voltage (Uc)
DC Operation 110V
16
DC Operation 12-32 2HV
1
DC Operation 12V
1
DC Operation 150-264 2HV
1
DC Operation 152-264V
12
DC Operation 24-60V
10
DC Operation 240V
16
DC Operation 24V
17
DC Operation 25-45V
12
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
3
DC Operation 50-90 2HV
1
DC Operation 77-143V
12
DC Operation 77-150 2HV
1
DC Operation 90-150V
12
24V AC
1
24V DC
1
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
3
50 Hz / 60 Hz 110-250 2GV
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV
1
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 250-440 2GV; DC Operation 250-440 2HV
1
50 Hz / 60 Hz 50-133 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
32
50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
34
50 Hz 110V; 60 Hz 110-120V
79
50 Hz 200-500V; 60 Hz 200-500V; DC Operation 200-500V
2
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
78
50 Hz 220V; 60 Hz 220-240V
1
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
3
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
33
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
15
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
79
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
30
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
23
50 Hz 380V; 60 Hz 380-415V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
80
50 Hz 42V; 60 Hz 42V
1
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
33
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
28
60 Hz 110V
1
110-127V AC
2
220-240V AC
3
220-240V DC
1
Setting Range (OLR)
Bezel Material
Color
Number Of Modules
Width in Number of Modular Spacings
Contact Configuration
Auxiliary Supply Voltage
Shops
A R Marketing and Services
174
ANS ELECTRIC LLP
573
Alpha Gama Electric Co.
8
Anand Utilities Pvt Ltd
381
Chirag Techno Electricals Co
8
Dynatech Engineers
141
EBASCO MARKETING
701
Electromart
390
GANPATI ELECTRICALS
1
JKR SOLUTIONS
33
K G INDUSTRIAL PRODUCT
351
Kay Dee Engineers
1
Khandelwal Agencies
464
LAKSHYA ENTERPRISES
50
MACK ELECTRICAL
78
MANI SALES
40
Micronova Impex Pvt Ltd
723
Millennium Sales Corporation
77
NXT2BST SALES & SERVICES
80
Omega Power Controls
94
PIGEON AGENCY
69
Pankaj Electricals
105
Paramount Industrial Corporation
278
Prakash Electrical Enterprises Pvt. Ltd.
539
Purva Vashi Electricals & Services Pvt. Ltd.
298
RADIANT
20
Rushil Enterprise
2
SIGMA AUTOMATION & INSTRUMENTS
71
SOURABH ENGINEERS & CONSULTANT
7
SREE MAHANAM SALES & CONSTRUCTION
280
Shree Narayan Sales & Services
132
Suman Electric Udyogs P Ltd
249
Synergy Infra & Projects
9
System Controls and Switchgears
651
Tanti Automatics
103
V D Electrical & Engineering Co.
90
Vashi Integrated Solutions Limited
46
eNarayan Elex India Pvt Ltd
158
Menu Category
Electronic Protection Relays
630
Mini Contactors
2
Rotary Handles
34
Signalling Contacts
7
Surge Protection Devices
40
Accessories
447
Automatic Change-Over Switch
33
Auxiliary Contacts
76
Boxes
10
Connecting Link
15
Contactors
96
Contactors upto 100A
373
Contactors above 100A
129
DC MCB
27
Double Pushbuttons
1
Electronic Overload Relays
2
Enclosed Switch Disconnectors
9
Enclosures
12
free@Home Accessories
13
Fuse Switch Disconnector
5
Handles
8
Isolators
21
Lamp Block
5
Manual Change-Over Switch
38
Manual Motor Starter
45
Manual Motor Starter (Magnetic)
27
MCB
449
MCCB
849
Mechanical Interlocks
13
Mechanical Latching Unit
11
Mini Reversing Contactors
5
Motor Operators
42
Motorized Change-Over Switches
34
Optical Safety Devices
147
Other Accessories
279
Pilot Devices
14
Pilot Lights
34
Plates
179
Pushbuttons
66
RCBO
85
RCCB
64
RCD Block
6
Safety Products
162
Selector Switches
55
Sensors
20
Shunt Opening Release
51
Sockets
81
Soft Starters
39
Spares
87
Special Application Contactors
35
Surge Suppressors
20
Switch Disconnectors
96
Switch Fuse
51
Switches
250
Thermal Overload Relays
1
Timers
4
Transformer Protection Circuit Breaker
14
Undervoltage Release
61
Universal Motor Controllers
4
Actuators
4
Power Supplies
1
Universal Interfaces
2
Dimmers
1
Emergency Pushbuttons
15
Joystick
5
Buzzer
5
ITUS
27
Fixed ACB
30
Withdrawable ACB
29
MDO to EDO Conversion Kit
1
Single Phase
4
Three Phase
5
Earthing and Lightning Protection
8
UPS Type
Rating
1kVA - 3kVA
Battery Type
Internal battery Model
External battery Model
Search By