Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Emax
Accessories for Tmax T
DS201 M
E200
ONE20
OS630
OT125F
OT25F
S200M
S800B
SACE Tmax T
SACE Tmax XT
SB200M
MV Relays
ElectroMagnetic Flowmeter
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
TMax XT
Formula DSA
System Pro M
16
S800
Formula DIN-Rail
Residual Current Monitor
Meters
Outdoor VCB
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
Formula DSP
Formula Air
UPS
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1.6A
2A
2.5A
3.2A
3A
4A
5A
6.3A
6A
7
8A
8.5A
10A
6
12.5A
16A
8
20A
7
25A
9
32A
7
40A
10
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
400A
630A
800A
1000A
1250A
1600A
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
35
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
79
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Shops
A R Marketing and Services
ANS ELECTRIC LLP
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
Cauvery Electricals
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
2
Electromart
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
Kay Dee Engineers
LAKSHYA ENTERPRISES
MACK ELECTRICAL
Micronova Impex Pvt Ltd
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
PIGEON AGENCY
Pankaj Electricals
Paramount Industrial Corporation
Prakash Electrical Enterprises Pvt. Ltd.
4
Purva Vashi Electricals & Services Pvt. Ltd.
RADIANT
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
3
Shree Narayan Sales & Services
Suman Electric Udyogs P Ltd
Synergy Infra & Projects
System Controls and Switchgears
3
V D Electrical & Engineering Co.
Vashi Integrated Solutions Limited
3
eNarayan Elex India Pvt Ltd
Menu Category
Rotary Handles
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
DC MCB
Enclosed Switch Disconnectors
Fuse Switch Disconnector
Isolators
Manual Change-Over Switch
MCB
MCCB
Motor Operators
Motorized Change-Over Switches
Other Accessories
RCBO
16
RCCB
RCD Block
Shunt Opening Release
Switch Disconnectors
Switch Fuse
Undervoltage Release
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Search By