-
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)₹556,960.00
(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CVC)₹377,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: DV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: VC)₹318,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)₹312,700.00(Inclusive of GST 18%)
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 110VDC, with CB mounting structure₹277,300.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
2
Accessories for Block Contactors
10
Accessories for Emax
1
Accessories for Tmax T
2
CL2
39
CP1
5
CP2
6
CP3
5
CP4
4
E1250DU
1
E200
3
EK1000
1
Electronics
1
GAF1650
3
GAF185
2
GAF300
2
Honora
22
Ivie
7
KA4
1
KL70
6
KPR3
3
KSB
7
MCB
3
Millenium
72
MLBL
4
MP1
3
MP2
3
MP3
3
MP4
3
ONE20
9
OS630
1
OT125F
1
OT25F
1
PSE
15
PSR
25
SACE Tmax T
30
SACE Tmax XT
1
SB200M
1
Sound system
1
ZAF
5
Zenit
39
Adiya
2
MV Relays
88
Tvisha
50
Snieo
56
Classic
125
Elegance
116
ITUS
115
Door Entry System
3
Busch
2
Tvisha Antibacterial
39
ElectroMagnetic Flowmeter
2
Ring Main Unit
6
S200
157
SU200M
16
F200
28
DDA200
5
DDA800
1
TMax T
78
TMax XT
4
System Pro M
286
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Standalone Sensors
19
AX Contactors
53
AL Contactors
18
AF Contactors
81
Mini Contactors
7
A Contactors
67
Capacitor Duty Contactors
19
TAL Contactors
24
Auxilary Contactors
36
EK Contactors
10
DOL Starter
3
Meters
27
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
53
OVR
40
OT
142
MO-MS
4
UMC
1
TA-TF
1
Compact
32
Modular
107
Interface Products
31
Insulation Monitoring Relays
2
ABB Jokab Safety Products
3
Tower Lamps
2
Power Supplies
51
Time Relays
13
Formula DSP
54
Actuators
4
Accessories
4
Universal Interfaces
2
Dimmers
1
Installation Contactors
25
MISTRAL65
8
Formula
1
PSTX
20
Formula Air
63
UPS
9
ESEAT
3
ELP ACCESSORIES
1
FURSE EARTHING & LIGHTNING
4
Rated Current (In)
Main Circuit 1250A
7
Main Circuit 200A
8
Main Circuit 250A
8
Main Circuit 315A
4
Main Circuit 400A
8
Main Circuit 630A
8
Main Circuit 800A
8
0.5A
12
1A
16
1.6A
13
2A
26
3A
19
4A
21
5A
2
6A
35
8A
4
10A
36
16A
35
20A
33
25A
36
32A
36
40A
36
50A
25
63A
29
80A
23
100A
24
125A
10
160A
6
200A
2
250A
1
400A
1
630A
13
800A
12
1000A
12
1250A
14
1600A
11
Rated Operational Current (Ie)
Rated Operational Voltage
Main Circuit 750 volt
22
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
13
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
14
230 / 400 volt AC
19
230-240 volt AC
43
230/400 volt AC
31
400 volt AC ; 500 volt AC ; 690 volt AC
2
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
690 volt AC
4
1000 volt
69
1100 volt DC
5
1500 volt DC
2
Rated Current (In)
Rated Control Circuit Voltage (Uc)
DC Operation 110V
4
DC Operation 152-264V
4
DC Operation 240V
7
DC Operation 24V
5
DC Operation 25-45V
6
DC Operation 25-65 2HV
1
DC Operation 42V
1
DC Operation 48V
2
DC Operation 77-143V
5
DC Operation 90-150V
7
24V AC
1
24V DC
1
50 Hz -; 50 Hz / 60 Hz 100-250V; 60 Hz -; DC Operation 12-20V
2
50 Hz / 60 Hz 110-250 2GV; DC Operation 110-250 2HV
1
50 Hz / 60 Hz 24-50 2GV
2
50 Hz / 60 Hz 250-440 2GV
2
50 Hz / 60 Hz 50-133 2GV; DC Operation 50-133 2HV
1
50 Hz 100-250V; 50 Hz / 60 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V
15
50 Hz 110V; 60 Hz 110-120V
26
50 Hz 220-230V; 60 Hz 220-255V; DC Operation 220-230V
1
50 Hz 220-230V; 60 Hz 230-240V
26
50 Hz 230-240V
12
50 Hz 230-240V; 60 Hz 240-260V
1
50 Hz 24-60V; 50 Hz / 60 Hz 24-60V; 60 Hz 24-60V; DC Operation 20-60V
14
50 Hz 24-60V; 60 Hz 24-60V; DC Operation 24-60V
2
50 Hz 24V; 60 Hz 24-28V; DC Operation 24V
1
50 Hz 24V; 60 Hz 24V
25
50 Hz 250-500V; 50 Hz / 60 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
12
50 Hz 250-500V; 60 Hz 250-500V; DC Operation 250-500V
1
50 Hz 400-415V
3
50 Hz 400-415V; 60 Hz 415-440V
32
50 Hz 48-130V; 50 Hz / 60 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
18
50 Hz 48-130V; 60 Hz 48-130V; DC Operation 48-130V
1
60 Hz 110V
1
110-127V AC
2
220-240V AC
3
220-240V DC
1
Setting Range (OLR)
Bezel Material
Color
Number Of Modules
Number of Gangs
Width in Number of Modular Spacings
Contact Configuration
Auxiliary Supply Voltage
Shops
A R Marketing and Services
106
ANS ELECTRIC LLP
231
Alpha Gama Electric Co.
4
Anand Utilities Pvt Ltd
111
Chirag Techno Electricals Co
8
Dynatech Engineers
72
EBASCO MARKETING
279
Electromart
147
GANPATI ELECTRICALS
1
JKR SOLUTIONS
20
K G INDUSTRIAL PRODUCT
166
Kay Dee Engineers
1
Khandelwal Agencies
141
LAKSHYA ENTERPRISES
34
MACK ELECTRICAL
78
MANI SALES
36
Micronova Impex Pvt Ltd
395
Millennium Sales Corporation
61
NXT2BST SALES & SERVICES
20
Omega Power Controls
43
PIGEON AGENCY
69
Pankaj Electricals
29
Paramount Industrial Corporation
168
Prakash Electrical Enterprises Pvt. Ltd.
319
Purva Vashi Electricals & Services Pvt. Ltd.
153
RADIANT
20
SIGMA AUTOMATION & INSTRUMENTS
25
SOURABH ENGINEERS & CONSULTANT
7
SREE MAHANAM SALES & CONSTRUCTION
205
Shree Narayan Sales & Services
76
Suman Electric Udyogs P Ltd
69
Synergy Infra & Projects
9
System Controls and Switchgears
305
Tanti Automatics
69
V D Electrical & Engineering Co.
42
Vashi Integrated Solutions Limited
41
eNarayan Elex India Pvt Ltd
83
Menu Category
Electronic Protection Relays
48
Mini Contactors
2
Rotary Handles
16
Surge Protection Devices
40
Accessories
232
Automatic Change-Over Switch
33
Auxiliary Contacts
16
Boxes
8
Connecting Link
8
Contactors
50
Contactors upto 100A
173
Contactors above 100A
3
DC MCB
27
Double Pushbuttons
1
Electronic Overload Relays
2
Enclosed Switch Disconnectors
9
Enclosures
12
free@Home Accessories
13
Fuse Switch Disconnector
5
Isolators
11
Lamp Block
5
Manual Change-Over Switch
38
Manual Motor Starter
2
MCB
449
MCCB
65
Mechanical Interlocks
4
Mechanical Latching Unit
5
Mini Reversing Contactors
5
Motorized Change-Over Switches
34
Other Accessories
58
Pilot Devices
14
Pilot Lights
34
Plates
34
Pushbuttons
66
RCBO
43
RCCB
46
RCD Block
6
Safety Products
2
Selector Switches
55
Sensors
20
Shunt Opening Release
3
Sockets
27
Soft Starters
39
Spares
41
Special Application Contactors
12
Surge Suppressors
7
Switch Disconnectors
26
Switch Fuse
51
Switches
41
Thermal Overload Relays
1
Undervoltage Release
11
Actuators
4
Power Supplies
1
Universal Interfaces
2
Dimmers
1
Emergency Pushbuttons
15
Joystick
5
Buzzer
5
ITUS
27
Fixed ACB
30
Withdrawable ACB
29
MDO to EDO Conversion Kit
1
Single Phase
4
Three Phase
5
Earthing and Lightning Protection
8
UPS Type
Rating
1kVA - 3kVA
Battery Type
Internal battery Model
External battery Model
Search By