-
DS201 M C25 AC30 - RCBO2CSR275040R1254₹1,867.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C25 AC100 - RCBO2CSR275040R2254₹2,205.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C25 APR30 - RCBO2CSR275440R1254₹3,382.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; provides an optimal trade-off between safety and continuity of service, thanks to the resistance to unwanted trippings; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA); protection and isolation of resistive and inductive loads. Learn MoreDS201 M C25 AC300 - RCBO2CSR275040R3254₹2,131.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
4
E200
FB200
OA1G
OA3G
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OS200
OS250
OS400
OS630
OT160EV
OT160G
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
SACE Tmax T
SACE Tmax XT
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Ring Main Unit
OT315_C
OT400_C
OT800_C
OTM160_CM
OTM200_CM
OT63_C
OTM400_CM
OT80_C
S800-SOR
S800C
S200
S2C
Busbars PS
S200MUC
SU200M
S200P
F200
S2C-UA
DS201 L
DDA200
ELR
T2
T1
T1-T2
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
2
8A
8.5A
10A
1
12.5A
16A
3
20A
2
25A
4
32A
1
40A
5
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
16
Main Circuit 750 volt
3
750 volt
2
230 / 400 volt AC
7
230-240 volt AC
18
230/400 volt AC
9
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
2
500 volt
5
550 volt AC ; 250 volt DC
63
690 volt AC
79
690 volt AC ; 500 volt DC
132
690 volt AC ; 750 volt DC
23
1000 volt
10