Include Out of Stock
Product Range
Accessories for Tmax XT
Accessories for Block Contactors
Accessories for Emax
Accessories for Tmax T
AX09
AX185
C2SS2
CL
CL2
CP1
CP2
CP3
CP4
CR-U
DS201 M
E1250DU
E200
EK1000
Electronics
GAF1650
GAF185
GAF300
Honora
Ivie
KA1
KA4
KL70
KPR3
KSB
KTR1
M2SS2
MCB
Millenium
MLBL
MO165
MP1
MP2
MP3
MP4
MS165
ONE20
OS630
OT125F
OT25F
PSE
PSR
S200M
S800B
SACE Tmax T
SACE Tmax XT
SB200M
Smile
Sound system
TF42
ZAF
Zenit
Adiya
MV Relays
Tvisha
Snieo
Classic
Elegance
ITUS
Door Entry System
Busch
Tvisha Antibacterial
ElectroMagnetic Flowmeter
Ring Main Unit
S800C
S200
S2C
SU200M
F200
DDA200
DDA800
ELR
F2C-A
TMax T
61
TMax XT
141
Formula DSA
8
System Pro M
S800
Formula DIN-Rail
Residual Current Monitor
Standalone Sensors
AX Contactors
AL Contactors
AF Contactors
Mini Contactors
A Contactors
Capacitor Duty Contactors
TAL Contactors
Auxilary Contactors
EK Contactors
DOL Starter
Meters
Outdoor VCB
Fuse Links
Easyline-XLP
OS-OESA
OVR
OT
MO-MS
UMC
E-EF
TA-TF
Compact
Modular
Interface Products
Monitoring Relays
Current Transformers
Insulation Monitoring Relays
ABB Jokab Safety Products
Tower Lamps
Signal Beacons
Power Supplies
Time Relays
Formula DSP
Actuators
Accessories
Universal Interfaces
Dimmers
Installation Contactors
MISTRAL65
Formula
PSTX
Formula Air
UPS
ESEAT
ELP ACCESSORIES
FURSE EARTHING & LIGHTNING
Rated Current (In)
Main Circuit 1000A
5
Main Circuit 100A
Main Circuit 1250A
14
Main Circuit 125A
Main Circuit 150A
Main Circuit 15A
Main Circuit 1600A
14
Main Circuit 160A
Main Circuit 16A
Main Circuit 175A
Main Circuit 200A
Main Circuit 20A
Main Circuit 225A
Main Circuit 250A
Main Circuit 25A
Main Circuit 30A
Main Circuit 315A
Main Circuit 320A
5
Main Circuit 32A
Main Circuit 400A
10
Main Circuit 40A
Main Circuit 500A
4
Main Circuit 50A
Main Circuit 60A
Main Circuit 630A
10
Main Circuit 63A
Main Circuit 70A
Main Circuit 800A
7
Main Circuit 80A
Main Circuit 90A
0.5A
1A
1
1.6A
2
2A
3
2.5A
2
3.2A
2
3A
4A
3
5A
2
6.3A
2
6A
8A
2
8.5A
1
10A
6
12.5A
3
16A
4
20A
6
25A
8
32A
6
40A
6
50A
4
52A
2
63A
12
80A
5
100A
15
125A
5
160A
15
200A
6
225A
2
250A
13
400A
630A
800A
1000A
1250A
1600A
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
750 volt
800 volt
380-415 volt AC
230 volt AC
400-690 volt AC
254-440 volt AC
500 volt AC
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
500 volt AC ; 690 volt AC
500 volt AC ; 690 volt AC ; 800 volt AC
550 volt AC
2
550 volt AC ; 250 volt DC
6
690 volt AC
99
690 volt AC ; 500 volt DC
93
690 volt AC ; 750 volt DC
10
1000 volt
1100 volt DC
1500 volt
1500 volt DC
Shops
A R Marketing and Services
1
ANS ELECTRIC LLP
34
APS SOLUÇÕES
Alpha Gama Electric Co.
Anand Utilities Pvt Ltd
20
BahiaTech Materiais Elétricos
Chirag Techno Electricals Co
Dynatech Engineers
EBASCO MARKETING
44
Electromart
38
GANPATI ELECTRICALS
Indian Electro trade
JKR SOLUTIONS
K G INDUSTRIAL PRODUCT
8
Kay Dee Engineers
Khandelwal Agencies
23
LAKSHYA ENTERPRISES
MACK ELECTRICAL
MANI SALES
MULTIDRIVE
Micronova Impex Pvt Ltd
15
Millennium Sales Corporation
NXT2BST SALES & SERVICES
Omega Power Controls
PIGEON AGENCY
PJNeblina
Pankaj Electricals
7
Paramount Industrial Corporation
2
Prakash Electrical Enterprises Pvt. Ltd.
8
Purva Vashi Electricals & Services Pvt. Ltd.
26
RADIANT
RH Materiais Elétricos
Ribeiro Automacao
Rushil Enterprise
SIGMA AUTOMATION & INSTRUMENTS
2
SOURABH ENGINEERS & CONSULTANT
SREE MAHANAM SALES & CONSTRUCTION
Shree Narayan Sales & Services
2
Suman Electric Udyogs P Ltd
49
Synergy Infra & Projects
System Controls and Switchgears
62
Tanti Automatics
V D Electrical & Engineering Co.
1
Vashi Integrated Solutions Limited
1
eNarayan Elex India Pvt Ltd
1
Menu Category
Electronic Protection Relays
Mini Contactors
Rotary Handles
Signalling Contacts
Surge Protection Devices
Accessories
Automatic Change-Over Switch
Auxiliary Contacts
Boxes
Connecting Link
Contactors
Contactors upto 100A
Contactors above 100A
DC MCB
Double Pushbuttons
Electronic Overload Relays
Enclosed Switch Disconnectors
Enclosures
free@Home Accessories
Fuse Switch Disconnector
Handles
Isolators
Lamp Block
Manual Change-Over Switch
Manual Motor Starter
Manual Motor Starter (Magnetic)
MCB
MCCB
210
Mechanical Interlocks
Mechanical Latching Unit
Mini Reversing Contactors
Motor Operators
Motorized Change-Over Switches
Mounting Kit
Optical Safety Devices
Other Accessories
Pilot Devices
Pilot Lights
Plates
Pushbuttons
RCBO
RCCB
RCD Block
Safety Products
Safety Relays & Controllers
Selector Switches
Sensors
Shunt Opening Release
Sockets
Soft Starters
Spares
Special Application Contactors
Surge Suppressors
Switch Disconnectors
Switch Fuse
Switches
Thermal Overload Relays
Timers
Transformer Protection Circuit Breaker
Undervoltage Release
Universal Motor Controllers
Actuators
Power Supplies
Universal Interfaces
Dimmers
Emergency Pushbuttons
Joystick
Buzzer
ITUS
Fixed ACB
Withdrawable ACB
MDO to EDO Conversion Kit
Single Phase
Three Phase
Earthing and Lightning Protection
Search By