Clear all
Clear all
Include Out of Stock
Tripping Characteristic

10 products

10 products

Electrification

10 products

Set Ascending Direction Set Descending Direction
  1. Miniature Circuit Breaker - S200M - 2P - C - 8 ampere
    Miniature Circuit Breaker - S200M - 2P - C - 8 ampere
    ₹2,883.00

    (Inclusive of GST 18%)

  2. Miniature Circuit Breaker - S200 - 1P - K - 8 ampere
    Miniature Circuit Breaker - S200 - 1P - K - 8 ampere
    ₹796.00

    (Inclusive of GST 18%)

  3. Miniature Circuit Breaker - S200 - 1P - C - 8 ampere
    Miniature Circuit Breaker - S200 - 1P - C - 8 ampere
    ₹727.00

    (Inclusive of GST 18%)

  4. XT2S 160 TMD 8-80 4p F F
    XT2S 160 TMD 8-80 4p F F
    Upon Request
  5. XT2H 160 TMD 8-80 4p F F
    XT2H 160 TMD 8-80 4p F F
    Upon Request
  6. XT2N 160 TMD 8-80 4p F F
    XT2N 160 TMD 8-80 4p F F
    Upon Request
  7. XT2N 160 TMD 8-80 3p F F
    XT2N 160 TMD 8-80 3p F F
    Upon Request
  8. XT2S 160 TMD 8-80 3p F F
    XT2S 160 TMD 8-80 3p F F
    Upon Request
  9. XT2H 160 TMD 8-80 3p F F
    XT2H 160 TMD 8-80 3p F F
    Upon Request
No more product
No more product
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.