-
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CCV)₹556,960.00
(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 02 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CVC)₹377,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: DV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: CV)₹336,300.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos manually operated Load break Switch and 01 no. Manually operated Vacuum Circuit Breaker (Type: VC)₹318,600.00(Inclusive of GST 18%)
11kV, 630A, 21kA for 3 sec Outdoor, SF6 Gas Insulated switchgear with 01 nos direct cable module and 01 no. Manually operated Vacuum Circuit Breaker (Type: VD)₹312,700.00(Inclusive of GST 18%)
OVB-VBF 36 kV, 2000 A, 26.3 kA, control voltage 110VDC, with CB mounting structure₹277,300.00(Inclusive of GST 18%)
Include Out of Stock
Product Range
Accessories for Tmax XT
17
Accessories for Emax
1
Accessories for Tmax T
4
DS201 M
1
E200
10
ONE20
9
OS630
1
OT125F
1
OT25F
1
S200M
7
S800B
1
SACE Tmax T
42
SACE Tmax XT
1
SB200M
5
MV Relays
128
ElectroMagnetic Flowmeter
1
Ring Main Unit
6
S800C
1
S200
157
S2C
4
SU200M
16
F200
32
DDA200
23
DDA800
2
ELR
16
F2C-A
9
TMax T
436
TMax XT
703
Formula DSA
170
System Pro M
352
S800
36
Formula DIN-Rail
98
Residual Current Monitor
2
Meters
33
Outdoor VCB
3
Fuse Links
8
Easyline-XLP
5
OS-OESA
61
OVR
40
OT
265
Formula DSP
89
Formula Air
64
UPS
23
Rated Current (In)
Main Circuit 1000A
15
Main Circuit 100A
11
Main Circuit 1250A
35
Main Circuit 125A
14
Main Circuit 150A
3
Main Circuit 15A
2
Main Circuit 1600A
28
Main Circuit 160A
9
Main Circuit 16A
10
Main Circuit 175A
3
Main Circuit 200A
17
Main Circuit 20A
3
Main Circuit 225A
3
Main Circuit 250A
17
Main Circuit 25A
11
Main Circuit 30A
3
Main Circuit 315A
4
Main Circuit 320A
12
Main Circuit 32A
11
Main Circuit 400A
36
Main Circuit 40A
11
Main Circuit 500A
10
Main Circuit 50A
11
Main Circuit 60A
3
Main Circuit 630A
36
Main Circuit 63A
11
Main Circuit 70A
3
Main Circuit 800A
29
Main Circuit 80A
11
Main Circuit 90A
3
0.5A
12
1A
19
1.6A
19
2A
35
2.5A
6
3.2A
6
3A
19
4A
30
5A
8
6.3A
6
6A
41
8A
10
8.5A
3
10A
60
12.5A
9
16A
57
20A
61
25A
91
32A
64
40A
69
50A
41
52A
6
63A
79
80A
44
100A
76
125A
34
160A
55
200A
18
225A
6
250A
36
400A
1
630A
13
800A
12
1000A
12
1250A
14
1600A
12
Rated Operational Current (Ie)
Short Circuit Performance Level
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
44
Main Circuit 750 volt
36
750 volt
14
800 volt
10
380-415 volt AC
13
230 volt AC
15
400-690 volt AC
2
254-440 volt AC
1
500 volt AC
24
230 / 400 volt AC
30
230-240 volt AC
85
230/400 volt AC
35
240 volt AC
9
400 volt AC ; 500 volt AC ; 690 volt AC
2
415 volt AC
9
415 volt AC ; 125 volt DC
42
500 volt
51
500 volt AC ; 690 volt AC
2
500 volt AC ; 690 volt AC ; 800 volt AC
1
550 volt AC
4
550 volt AC ; 250 volt DC
124
690 volt AC
278
690 volt AC ; 500 volt DC
333
690 volt AC ; 750 volt DC
62
1000 volt
79
1100 volt DC
7
1500 volt
3
1500 volt DC
3
Contact Configuration
Auxiliary Supply Voltage
Shops
A R Marketing and Services
93
ANS ELECTRIC LLP
325
Alpha Gama Electric Co.
3
Anand Utilities Pvt Ltd
169
Cauvery Electricals
44
Chirag Techno Electricals Co
7
Dynatech Engineers
160
EBASCO MARKETING
435
Electromart
250
Indian Electro trade
1
JKR SOLUTIONS
15
K G INDUSTRIAL PRODUCT
196
Kay Dee Engineers
1
LAKSHYA ENTERPRISES
14
MACK ELECTRICAL
56
Micronova Impex Pvt Ltd
321
Millennium Sales Corporation
47
NXT2BST SALES & SERVICES
21
Omega Power Controls
42
PIGEON AGENCY
59
Pankaj Electricals
53
Paramount Industrial Corporation
136
Prakash Electrical Enterprises Pvt. Ltd.
280
Purva Vashi Electricals & Services Pvt. Ltd.
185
RADIANT
10
Rushil Enterprise
1
SIGMA AUTOMATION & INSTRUMENTS
14
SOURABH ENGINEERS & CONSULTANT
14
SREE MAHANAM SALES & CONSTRUCTION
152
Shree Narayan Sales & Services
72
Suman Electric Udyogs P Ltd
218
Synergy Infra & Projects
12
System Controls and Switchgears
407
V D Electrical & Engineering Co.
65
Vashi Integrated Solutions Limited
581
eNarayan Elex India Pvt Ltd
68
Menu Category
Rotary Handles
34
Surge Protection Devices
40
Accessories
140
Automatic Change-Over Switch
33
Auxiliary Contacts
29
DC MCB
27
Enclosed Switch Disconnectors
9
Fuse Switch Disconnector
5
Isolators
22
Manual Change-Over Switch
38
MCB
462
MCCB
922
Motor Operators
42
Motorized Change-Over Switches
34
Other Accessories
316
RCBO
86
RCCB
68
RCD Block
15
Shunt Opening Release
46
Switch Disconnectors
105
Switch Fuse
51
Undervoltage Release
59
Fixed ACB
30
Withdrawable ACB
30
MDO to EDO Conversion Kit
1
Single Phase
18
Three Phase
5
UPS Type
Rating
1kVA - 3kVA
6kVA - 10kVA
Battery Type
Internal battery Model
External battery Model
Search By