-
FB202 AC-63/0.1; Residual Current Circuit Breaker; 2P; 63A; 100mA; AC-Type1SYF202015R2630₹1,876.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-63/0.1; Residual Current Circuit Breaker; 4P; 63A; 100mA; AC-Type1SYF204015R2630₹2,098.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-40/0.1; Residual Current Circuit Breaker; 4P; 40A; 100mA; AC-Type1SYF204015R2400₹1,737.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB204 AC-25/0.1; Residual Current Circuit Breaker; 4P; 25A; 100mA; AC-Type1SYF204015R2250₹1,770.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-40/0.1; Residual Current Circuit Breaker; 2P; 40A; 100mA; AC-Type1SYF202015R2400₹1,530.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreFB202 AC-25/0.1; Residual Current Circuit Breaker; 2P; 25A; 100mA; AC-Type1SYF202015R2250₹1,400.00The RCCBs FB200 series assures protection to people and installations against fault current to earth. Learn MoreDS201 M C40 AC100 - RCBO2CSR275040R2404₹2,676.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C20 AC100 - RCBO2CSR275040R2204₹2,316.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C25 AC100 - RCBO2CSR275040R2254₹2,205.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C16 AC100 - RCBO2CSR275040R2164₹2,205.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn MoreDS201 M C32 AC100 - RCBO2CSR275040R2324₹2,280.00The DS201 series RCBO is a 1P+N in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating earth fault currents; protection against indirect contacts and additional protection against direct contacts (with sensitivity = 30 mA). Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
5
E200
FB200
6
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
SACE Tmax T
SACE Tmax XT
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
Main Circuit 1250A
Main Circuit 125A
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
Main Circuit 320A
Main Circuit 32A
Main Circuit 400A
Main Circuit 40A
Main Circuit 500A
Main Circuit 50A
Main Circuit 630A
Main Circuit 63A
Main Circuit 800A
Main Circuit 80A
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8.5A
10A
12.5A
16A
1
20A
1
25A
7
32A
1
40A
1
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Rated Short-Circuit Capacity (Icn)
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
5
230/400 volt AC
240 volt AC
3
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
3
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt