-
A1A 125 TMF 32-400 4p F F1SDA068761R1₹1,812.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A Learn MoreA1A 125 TMF 16-400 4p F F1SDA068750R1₹2,443.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-400 A Learn MoreA1A 125 TMF 32-400 3p F F1SDA068757R1₹1,850.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 32-400 A Learn MoreA1A 125 TMF 16-400 3p F F1SDA068746R1₹1,850.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 16-400 A Learn MoreA1A 125 TMF 63-630 4p F F1SDA068772R1₹2,395.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA1A 125 TMF 50-500 3p F F1SDA066515R1₹1,924.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 50-500 A Learn MoreA1A 125 TMF 63-630 3p F F1SDA068768R1₹1,782.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 63-630 A Learn MoreA1A 125 TMF 25-400 3p F F1SDA066512R1₹1,850.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 25-400 A Learn MoreA1A 125 TMF 125-1250 3p F F1SDA066521R1₹2,248.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 125-1250 A Learn MoreA1A 125 TMF 80-800 3p F F1SDA066518R1₹1,999.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 80-800 A Learn MoreA1A 125 TMF 100-1000 4p F F1SDA066534R1₹2,395.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 100-1000 A Learn MoreA1A 125 TMF 125-1250 4p F F1SDA066535R1₹2,743.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 125-1250 A Learn MoreA1A 125 TMF 40-400 3p F F1SDA066514R1₹1,850.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 40-400 A Learn MoreA1A 125 TMF 80-800 4p F F1SDA066532R1₹2,687.00C.BREAKER FORMULA A1A 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 80-800 A Learn MoreA1A 125 TMF 100-1000 3p F F1SDA066520R1₹1,782.00C.BREAKER FORMULA A1A 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 100-1000 A Learn More
Include Out of Stock
Product Range
Accessories for Tmax T
Accessories for Tmax XT
CMHS
CRP
DS201 M
E200
FB200
OA1G
OA3G
OEA
OFAF0
OHB125
OHB145
OHB175
OHB200
OHB45
OHB65
OHB80
OHB95
OHBS2
OHYS2
OS200
OS400
OS630
OT100F
OT160EV
OT160G
OT16FT
OT200E
OT250E
OT25F
OT25FT
OT315E
OT3200E
OT400E
OT630E
OTDC100
OTDC16
OTS125
OTS40
OTS63
OXP12
OXP6
OXS6
S200 80-100A
S200M
S800B
SACE FORMULA
15
SACE Tmax T
SACE Tmax XT
SB200 DC
SB200M
SDB200
TP
TRAU
XLP00
XLP000
M1M
MV Relays
Rated Current (In)
Main Circuit 1000A
Main Circuit 100A
2
Main Circuit 1250A
Main Circuit 125A
2
Main Circuit 1600A
Main Circuit 160A
Main Circuit 16A
2
Main Circuit 200A
Main Circuit 20A
Main Circuit 250A
Main Circuit 25A
1
Main Circuit 320A
Main Circuit 32A
2
Main Circuit 400A
Main Circuit 40A
1
Main Circuit 500A
Main Circuit 50A
1
Main Circuit 630A
Main Circuit 63A
2
Main Circuit 800A
Main Circuit 80A
2
0.5A
1A
1.6A
2A
3A
4A
5A
6A
8.5A
10A
12.5A
16A
20A
25A
32A
40A
50A
52A
63A
80A
100A
125A
160A
200A
225A
250A
Short Circuit Performance Level
Rated Operational Voltage
Main Circuit 1000 volt
Main Circuit 750 volt
230 / 400 volt AC
230-240 volt AC
230/400 volt AC
240 volt AC
400 volt AC ; 500 volt AC ; 690 volt AC
415 volt AC
415 volt AC ; 125 volt DC
500 volt
550 volt AC ; 250 volt DC
15
690 volt AC
690 volt AC ; 500 volt DC
690 volt AC ; 750 volt DC
1000 volt